DEHNcare protective equipment
for eyes, face and head

When working on electrical systems, arc faults can be triggered by technical defects, maloperations, contamination or foreign objects in the system. DEHNcare safety helmets and visors offer optimum protection for the face and head.

Uncompromising clarity. So that your team always sees clearly.

Protect your eyes, face and head from burns, flying parts and sparks. DEHN safety helmets, face shields and visors are especially clear, hard-wearing and scratch-resistant.

Face shields at a glance

DEHNcare APS with active protection

  • Arc flash protection class APC 2
  • PPE category 2 and 3 (as per NFPA 70E)
  • APS T AS CL2 …: Clearest face shield on the market
  • Can be equipped with an LED light on both sides

DEHNcare APS with headgear

  • Arc flash protection class APC 1
  • Suitable for live working up to 1,000 V
  • High headgear – no additional safety helmet required

DEHNcare APS with lever arms

  • Arc flash protection class APC 1 and 2
  • Lever arms ensure optimum placement on the helmet

Balaclava at a glance

  • Arc flash protection class APC 2

  • PPE category 3 (as per NFPA 70E)

  • Increase the protective effect: combine face shield and balaclava

Protective hood at a glance

  • Arc flash protection class APC 2

  • PPE category 3 (as per NFPA 70E)

  • All-round protection against direct or indirect impact energy and flying parts

Safety helmet at a glance

  • Suitable for live working up to 1,000 V

  • Ample head circumference adjustment

Products

785821 

Face shield DEHNcare APS with clip, class 2

Arc-fault-tested DEHNcare APS T AS face shield with clip and transparent chin protector for maintenance and repair work on electrical installations.

Add  Details

Download

Brochure DS355 Personal protective equipment for electrically skilled persons .pdf 4,6 MB
Flyer DS498 Face protection .pdf 540 KB

Got any questions on
DEHNcare PPE?

You can reach our technical support by phone: +49 9181 906 1510.
We are happy to call you back and respond to your queries in detail.

Button to contact form