Your dashboard services.
Register to access all tools.

DEHNcare APS with headgear

  • Face shield with headgear for protection against the mechanical and thermal hazards of an electric arc during live working or when in close proximity to live parts.
  • Arcing class APC 1
  • Certified according to PPE regulation (EU) 2016/425

Arc-fault-tested face shield with headgear

1 Product

Part No. 785870 APS ARC E1 SK7

GTIN 4013364497504, Customs tariff No. (EU): 39269060, Gross weight: 446.03 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage up to (UN ) 1000 V
Colour Transparent
Material Polycarbonate
Wall thickness approx. 2 mm
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc energy (Warc or WLBP ) 168 kJ
Standard GS-ET 29, EN 166

Product 785870 was added to Notepad.

Product 785870 was added to the cart.


back to top