High-power charging (HPC):
Standard-compliant. Safe. Cost-efficient.
Standard-compliant. Safe. Cost-efficient.
The DEHN solutions allow for the permanent operation of fast charging stations even under tough conditions. This protects your customers and their vehicles and ensures their mobility.
In addition, DEHN solutions protect the infrastructure and thus your investments.

The DEHN protection solutions for
high-power charging stations
See the DEHN protection solutions for yourself. You will find an example presentation of our specific solution and all of the products, documents and services associated with it.
If you still have more questions, we are here for you.
Surge protection
Comprehensive protection for the continuous operation and plannable serviceability of your systems.
Lightning protection, earthing and equipotential bonding
Lightning protection for roofed areas and a low-impedance, intermeshed earthing system.
Safety equipment
We have the right solutions for all charging station concepts to protect your team comprehensively during maintenance and operation.
DEHN services
for HPC stations
As a planning engineer or operator of charging parks, make use of our range of services:
Site inspection
We provide you with on-site assistance for the development of protection concepts for new development or renovation plans.
Test centre
We conduct system checks to ensure and verify a maximum protective effect for fast charging stations / high-power chargers and electric vehicles (Dakks-certified).
DEHNconcept
Use DEHN engineering know-how for your projects. From a risk analysis to the planning of external lightning protection, earthing and surge protection concepts.
DEHN products
for High Power Charging
You are ideally set up with us: We offer you a comprehensive, useful and harmonised complete range of products for surge protection, lightning protection and safety equipment concerning high-power charging. For efficient planning, convenient purchasing, seamless installation and ongoing maintenance.
/www.dehn-international.com/store/f/60206788/HDVORSCHAU/972150.jpg)
972150
DEHNguard M DC ACI 1250 FM
Modular, pluggable Type 2 surge arrester DEHNguard M DC ACI 1250 FM for DC applications with mechanical function/fault indication.
/www.dehn-international.com/store/f/59136017/HDVORSCHAU/900076.jpg)
900076
DEHNcombo
Protects PV power supply systems up to 1,500 V DC: Arrester for high-power charging stations or battery storage systems (POC).
/www.dehn-international.com/store/f/59023872/HDVORSCHAU/952567.jpg)
952567
DEHNguard M YPV
Modular surge arrester with remote signalling contact für PV power supply systems und battery storage applications.
/www.dehn-international.com/store/f/57069140/HDVORSCHAU/961205.jpg)
961205
DEHNvenCI
Protects spark-gap-based AC interfaces. With remote signalling contact and integrated arrester backup fuse. With ACI technology and remote signalling contact. Can be used without additional backup fuse.
/www.dehn-international.com/store/f/59895117/HDVORSCHAU/952341.jpg)
952341
DEHNguard modular ACI
With ACI technology and remote signalling contact. Can be used without additional backup fuse.
/www.dehn-international.com/store/f/60123774/HDVORSCHAU/927244.jpg)
927244
BLITZDUCTORconnect
Modular combined arrester for protecting measuring and control circuits, bus and telecommunication systems.
/www.dehn-international.com/store/f/57070000/HDVORSCHAU/961176.jpg)
961176
DEHNbloc Maxi 1 CI 440 / 760
Single-pole coordinated lightning current arrester, type 1, with integrated arrester backup fuse for 690 V TN and IT systems.
/www.dehn-international.com/store/f/59761322/HDVORSCHAU/819255.jpg)
819255
DEHNcon-H
HVI light Conductor in supporting tube. For safely maintaining separation distances.
/www.dehn-international.com/store/f/58227874/HDVORSCHAU/472227.jpg)
472227
Equipotential bonding bars
Copper design for 8 connections. For connecting to the local earthing system.
/www.dehn-international.com/store/f/60261948/HDVORSCHAU/618214.jpg)
618214
Potential control
Prevent dangerous step and touch voltages; e.g. using tested mesh mats.
/www.dehn-international.com/store/f/57106487/HDVORSCHAU/620902_oben.jpg)
620902
Earth rod
Permanently corrosion-resistant due to StSt (V4A). For setting up earthing systems for down conductors or transformer stations.
/www.dehn-international.com/store/f/59324098/HDVORSCHAU/610020.jpg)
610020
Connection clamps
Permanently corrosion-resistant connection clamps for the cross/parallel connection of earth rods.
/www.dehn-international.com/store/f/60262186/HDVORSCHAU/556130.jpg)
556130
Anti-corrosion tape
For the enclosure of above/underground connections. UV-stabilised.
/www.dehn-international.com/store/f/59615436/HDVORSCHAU/319209.jpg)
319209
Clamp connector
Cross unit for above-ground and underground connections of conductors in a cross and T arrangement.
/www.dehn-international.com/store/f/59799285/HDVORSCHAU/860325.jpg)
860335
Strips
Flat bar for use in earthing systems, lightning protection systems and in ring equipotential bonding.
/www.dehn-international.com/store/f/57081514/HDVORSCHAU/785637.jpg)
785637
Rule 2: Secure against re-connection
Locking element for DIN-rail-mounted devices, 3 modules.
/www.dehn-international.com/store/f/57082731/HDVORSCHAU/766660.jpg)
766665
Rule 3: Verify that the installation is dead
Two-pole SPN voltage detector with phase, rotating field and continuity test.
/www.dehn-international.com/store/f/60201254/HDVORSCHAU/745500.jpg)
745500
Rule 4: Earthing and short-circuiting
Earthing and short-circuiting devices in a robust sheet metal case.
/www.dehn-international.com/store/f/58163652/HDVORSCHAU/785465.jpg)
785465
Rule 5: Covering or insulating
Covering materials and insulated mats for covering adjacent live parts. Nominal voltage up to 1,000 V.
/www.dehn-international.com/store/f/58537362/HDVORSCHAU/783020.jpg)
783003
Rule 3: Verify that the installation is dead
Voltage detector PHE 4 30 S: Nominal voltage range 10–30 kV, 50 Hz.
/www.dehn-international.com/store/f/60246092/HDVORSCHAU/EuK_Konfigurator_16-9.jpg)
Rule 4: Earthing and short-circuiting
Compose an earthing and short-circuiting device quickly and simply online with the EaS configurator.
protected.


Reference:
Pfeffer GmbH
In order to ensure supply reliability and system and operational safety and to meet the normative requirements, including IEC 60364-4-44, clause -443, Pfeffer opts for a tested lightning and surge protection concept from DEHN.
Download Pfeffer referenceDownloads
If you need more information or another document format, we are ready to help you.
Brochure | Properly protected – Safe charging | Protection concepts for the charging infrastructure of electric mobility | .pdf 2.3 MB |
Brochure | DEHN protects intelligent power grids | Security of supply for today and tomorrow with lightning and surge protection | .pdf 3.8 MB |
Brochure | DEHNguard ME DC Y 950 FM | For maximum system and operational safety | .pdf 0.3 MB |
Brochure | DEHNconcept | Planning Service | .pdf 1.1 MB |
Reference | DEHN protects. | IPI intelligent transformer substations by Ingenieurbüro Pfeffer | .pdf 0.8 MB |
Reference | DEHN protects. | AC coupled and scalable Li-Ion battery storage system "scalebloc" bei INTILION GmbH | .pdf 0.8 MB |
Reference | DEHN protects. | Hypercharger DC charging stations by alpitronic GmbH / S.r.l. | .pdf 0.8 MB |
White paper | Electromobility | Lightning and surge protection for electromobility | .pdf 3.1 MB |
White paper | Electromobility | Earthing and equipotential bonding measures for the charging infrastructure of electric mobility | .pdf 1.5 MB |
White paper | Battery storage systems | Lightning and surge protection for battery storage systems | .pdf 2.4 MB |
Help and support
We are happy to answer any questions you may have on the topic of the e-mobility.
You can reach your contact person at [email protected].