Protection of installations at level crossing protection systems
The safety of people and the functionality of systems at road and rail crossings are subject to several influencing factors. On the one hand, the view of level crossings may be restricted by buildings, trees or other obstacles. Another risk factor is the possible errors of road users. Technical faults within the safety systems must be ruled out, as the braking distance of trains makes it almost impossible for the train driver to intervene spontaneously in critical situations.
Level crossing protection systems must also function stably during thunderstorms. Protection solutions from DEHN enable railway and road traffic to be secured and coordinated – reliably and simply.

Solutions for level crossing protection systems
Passing railway level crossings safely – this is actually an everyday thing. Yet there is no other place where people and railway carriages come so close together. Level crossings are therefore hazardous points, the safeguarding of which requires maximum reliability.
The protection and availability of power supply and data technology are key to the smooth operation of level crossing protection systems. Take advantage of our extensive range of products and solutions for the lightning and surge protection of level crossing safety systems.
/www.dehn-international.com/store/f/59968896/HDVORSCHAU/951315.jpg)
951315
DEHNventil M
Multipole DEHNventil modular type 1 and type 2 according to EN 61643-11 spark-gap-based combined lightning current and surge arrester consisting of a base part and pluggable protection modules.
/www.dehn-international.com/store/f/60123976/HDVORSCHAU/927290.jpg)
927290
BLITZDUCTORconnect ML2 MVG 230
Space-saving, modular surge arrester with a width of 6 mm and push-in connection technology with status indication for protecting 2 lines of stranded unearthed signal interfaces with a nominal voltage of 230 V AC.
/www.dehn-international.com/store/f/57080916/HDVORSCHAU/910710.jpg)
910710
DEHNrecord IRCM
Condition monitoring unit DEHNrecord, set for DIN rail mounted devices with integrated visual transmitter/receiver and visual reverse BLITZDUCTORconnect arresters and DEHNpatch with LifeCheck.
Compliance with the relevant directives
All products and solutions from DEHN are standard-compliant. Learn more about the rail-specific requirements and how you can meet them with our solutions.
Rail-specific standards at a glance
DEHN solutions for level crossing protection systems
Reference
PINTSCH BAMAG relies on DEHN components for the protection of railway signalling technology.
More informationDownloads
Brochure | Railway infrastructure | DEHN protects the railway infrastructure | .pdf 5.3 MB |
Any questions about protection solutions for railway infrastructure?
Contact our experts at [email protected].
Or find your contact person here – worldwide.