Protection of point heaters
Point heaters are indispensable for smooth railway operations, especially in regions with cold winters. Blocked or frozen points can significantly disrupt railway traffic or even bring it to a standstill. Thanks to the targeted heating, the points remain manoeuvrable and controllable even in extreme weather conditions.
With protection solutions from DEHN, you can implement lightning protection, earthing and surge protection for point heaters in a holistic and efficient manner.

Solutions for point heaters
Sophisticated heating systems prevent icy and snow-covered points. Lightning strikes, surges and electromagnetic interference can jeopardise the complex point heating system. With a customised lightning protection zone concept from DEHN, you can protect your system comprehensively and effectively.
/www.dehn-international.com/store/f/58177451/HDVORSCHAU/951315.jpg)
951315
DEHNventil M
Multipole DEHNventil modular type 1 and type 2 according to EN 61643-11 spark-gap-based combined lightning current and surge arrester consisting of a base part and pluggable protection modules.
/www.dehn-international.com/store/f/58086802/HDVORSCHAU/942315.jpg)
942315
DEHNguard MP TT 275 FM
Multipole type-2 + type-3 DEHNguard MP surge arrester, according to EN 61643-11, consisting of a base part and plug-in protection modules and double-push-in connection clamp suitable for stub wiring and feed-through wiring.
/www.dehn-international.com/store/f/57077188/HDVORSCHAU/927210.jpg)
927210
BLITZDUCTORconnect ML2 B 180
Space-saving, modular lightning current arrester with a width of 6 mm and push-in connection technology with status indication for protecting two single lines for lightning equipotential bonding as well as indirect earthing of shielded cables.
/www.dehn-international.com/store/f/57080916/HDVORSCHAU/910710.jpg)
910710
DEHNrecord IRCM
Condition monitoring unit DEHNrecord, set for DIN rail mounted devices with integrated visual transmitter/receiver and visual reverse BLITZDUCTORconnect arresters and DEHNpatch with LifeCheck.
/www.dehn-international.com/store/f/57080259/HDVORSCHAU/929161.jpg)
929161
DEHNpatch Class EA
Universal, space-saving combined arrester of 19 mm in width and RJ45 connection system with status indication for simple maintenance.
Compliance with the relevant directives
All products and solutions from DEHN are standard-compliant. Learn more about the rail-specific requirements and how you can meet them with our solutions.
Rail-specific standards at a glance
Optimally protected point heaters
E-learning
Learn about products and concepts for surge protection and earthing of point heaters.
More informationDownloads
Brochure | Railway infrastructure | DEHN protects the railway infrastructure | .pdf 5.3 MB |
Any questions about protection solutions for railway infrastructure?
Contact our experts at [email protected].
Or find your contact person here – worldwide.