Your dashboard services.
Register to access all tools.

Strips

According to EN 62561-2, for use in earth-termination and lightning protection systems as well as for ring equipotential bonding.

HDG steel strip

Zinc coating ≥ 70 µm on average (approx. 500 g/m2).

9 Products

Part No. 810225 BA 20X2.5 STTZN R100M

GTIN 4013364018815, Customs tariff No. (EU): 72123000, Gross weight: 400.00 g/m, PU: 100.00 m


Images

Additional information

Steel strip, 20 mm wide / 50 mm², St/tZn
Strips according to EN 62561-2 for earth-termination and lightning protection systems as well as for ring equipotential bonding.
Width: 20 mm
Thickness: 2.5 mm
Material: St/tZn

Brand: DEHN
Type: BA 20X2.5 STTZN R100M
Part No.: 810225
or equivalent.

Certificates

 

Technical data

Width 20 mm
Thickness 2.5 mm
Cross-section 50 mm2
Material St/tZn
Standard based on EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.5 kA
Length tolerance +/- 5%

Product 810225 was added to Notepad.

Product 810225 was added to the cart.

Part No. 810335 BA 30X3.5 STTZN R50M

GTIN 4013364032880, Customs tariff No. (EU): 72123000, Gross weight: 840.00 g/m, PU: 50.00 m


Images

Additional information

Steel strip, 30 mm wide / 105 mm², St/tZn
Strips according to EN 62561-2 for earth-termination and lightning protection systems as well as for ring equipotential bonding.
Width: 30 mm
Thickness: 3.5 mm
Material: St/tZn

Brand: DEHN
Type: BA 30X3.5 STTZN R50M
Part No.: 810335
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material St/tZn
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA
Length tolerance +/- 5%

Product 810335 was added to Notepad.

Product 810335 was added to the cart.

Part No. 852335 BA 30X3.5 STTZN R25M

GTIN 4013364031067, Customs tariff No. (EU): 72123000, Gross weight: 840.00 g/m, PU: 25.00 m


Images

Additional information

Steel strip, 30 mm wide / 105 mm², St/tZn
Strips according to EN 62561-2 for earth-termination and lightning protection systems as well as for ring equipotential bonding.
Width: 30 mm
Thickness: 3.5 mm
Material: St/tZn

Brand: DEHN
Type: BA 30X3.5 STTZN R25M
Part No.: 852335
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material St/tZn
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA
Length tolerance +/- 5%

Product 852335 was added to Notepad.

Product 852335 was added to the cart.

Part No. 854335 BA 30X3.5 STTZN EASY R25M

GTIN 4013364439955, Customs tariff No. (EU): 72123000, Gross weight: 840.00 g/m, PU: 25.00 m


Images

Additional information

Steel strip, 30 mm wide / 105 mm², St/tZn
Strips based on DIN EN 62561-2
(VDE 0185 Part 202), for easier
laying in earthing systems,
lightning protection systems and
in ring equipotential bonding.
Used in concrete
Width: 30 mm
Thickness: 3.5 mm
Material: St/tZn

Brand: DEHN
Type: BA 30X3.5 STTZN EASY R25M
Part No.: 854335
or equivalent.

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material St/tZn
Standard based on DIN EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA
Length tolerance +/- 5%

Product 854335 was added to Notepad.

Product 854335 was added to the cart.

Part No. 814335 BA 30X3.5 STTZN EASY R50M

GTIN 4013364442979, Customs tariff No. (EU): 72123000, Gross weight: 840.00 g/m, PU: 50.00 m


Images

Additional information

Steel strip, 30 mm wide / 105 mm², St/tZn
Strips based on DIN EN 62561-2
(VDE 0185 Part 202), for easier
laying in earthing systems,
lightning protection systems and
in ring equipotential bonding.
Used in concrete
Width: 30 mm
Thickness: 3.5 mm
Material: St/tZn

Brand: DEHN
Type: BA 30X3.5 STTZN EASY R50M
Part No.: 814335
or equivalent.

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material St/tZn
Standard based on DIN EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA
Length tolerance +/- 5%

Product 814335 was added to Notepad.

Product 814335 was added to the cart.

Part No. 810304 BA 30X4 STTZN R52M

GTIN 4013364019232, Customs tariff No. (EU): 72123000, Gross weight: 960.00 g/m, PU: 52.00 m


Images

Additional information

Steel strip, 30 mm wide / 120 mm², St/tZn
Strips according to EN 62561-2 for earth-termination and lightning protection systems as well as for ring equipotential bonding.
Width: 30 mm
Thickness: 4 mm
Material: St/tZn

Brand: DEHN
Type: BA 30X4 STTZN R52M
Part No.: 810304
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 4 mm
Cross-section 120 mm2
Material St/tZn
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 8.4 kA
Length tolerance +/- 5%

Product 810304 was added to Notepad.

Product 810304 was added to the cart.

Part No. 810404 BA 40X4 STTZN R40M

GTIN 4013364048256, Customs tariff No. (EU): 72123000, Gross weight: 1.28 kg/m, PU: 40.00 m


Images

Additional information

Steel strip, 40 mm wide / 160 mm² St/tZn
Strips according to EN 62561-2 for earth-termination and lightning protection systems as well as for ring equipotential bonding.
Width: 40 mm
Thickness: 4 mm
Material: St/tZn

Brand: DEHN
Type: BA 40X4 STTZN R40M
Part No.: 810404
or equivalent.

Certificates

 

Technical data

Width 40 mm
Thickness 4 mm
Cross-section 160 mm2
Material St/tZn
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 11.2 kA
Length tolerance +/- 5%

Product 810404 was added to Notepad.

Product 810404 was added to the cart.

Part No. 810405 BA 40X5 STTZN R30M

GTIN 4013364032897, Customs tariff No. (EU): 72123000, Gross weight: 1.60 kg/m, PU: 30.00 m


Images

Additional information

Steel strip, 40 mm wide / 200 mm², St/tZn
Strips according to EN 62561-2 for earth-termination and lightning protection systems as well as for ring equipotential bonding.
Width: 40 mm
Thickness: 5 mm
Material: St/tZn

Brand: DEHN
Type: BA 40X5 STTZN R30M
Part No.: 810405
or equivalent.

Certificates

 

Technical data

Width 40 mm
Thickness 5 mm
Cross-section 200 mm2
Material St/tZn
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 14 kA
Length tolerance +/- 5%

Product 810405 was added to Notepad.

Product 810405 was added to the cart.

Part No. 810504 BA 50X4 STTZN R30M

GTIN 4013364456303, Customs tariff No. (EU): 72123000, Gross weight: 1.60 kg/m, PU: 30.00 m


Images

Additional information

Steel strip, 50 mm wide / 200 mm², St/tZn
Strips according to EN 62561-2
for earth-termination and lightning protection systems
as well as for ring equipotential bonding.
Width: 50 mm
Thickness: 4 mm
Material: St/tZn

Brand: DEHN
Type: BA 50X4 STTZN R30M
Part No.: 810504
or equivalent.

 

Technical data

Width 50 mm
Thickness 4 mm
Cross-section 200 mm2
Material St/tZn
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 14 kA
Length tolerance +/- 5%

Product 810504 was added to Notepad.

Product 810504 was added to the cart.


Bare steel strip

1 Product

Part No. 810503 BA 50X4 ST R30M

GTIN 4013364534421, Customs tariff No. (EU): 72111900, Gross weight: 1.60 kg/m, PU: 30.00 m


Images

Additional information

Bare steel strip 200mm²
for use in earthing systems
for railway systems that are welded
(Ril 997.0205) and as per
DIN EN 62561-2 (VDE 0185-561-2),
for use in lightning protection
and earth-termination systems.
Width: 50 mm
Thickness: 4 mm
Material: St/bare (S235 JR)

Brand: DEHN
Type: BA 50X4 ST R30M
Part No.: 810503
or equivalent.

 

Technical data

Width 50 mm
Thickness 4 mm
Cross-section 200 mm2
Material St/bare (S235 JR)
Short-circuit current > 25 kA
Test current 40 kA / 100 ms
Standard DIN EN 62561-2 (VDE 0185-561-2)
Guideline Ril 997.0205A01
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 14 kA
Length tolerance +/- 5%

Product 810503 was added to Notepad.

Product 810503 was added to the cart.


Copper strip

Manufactured from high conductivity annealed copper (EN / BS EN 13601) for use in lightning protection and earthing systems.

14 Products

Part No. 831225 BA 20X2.5 CU R100M

GTIN 4013364018891, Customs tariff No. (EU): 74091100, Gross weight: 450.00 g/m, PU: 100.00 m


Images

Additional information

Copper strip, 20 mm wide / 50 mm², Cu
Strips according toEN 62561-2 for use in lightning protection systems as well as for ring equipotential bonding.
Width: 20 mm
Thickness: 2.5 mm
Material: Cu

Brand: DEHN
Type: BA 20X2.5 CU R100M
Part No.: 831225
or equivalent.

Certificates

 

Technical data

Width 20 mm
Thickness 2.5 mm
Cross-section 50 mm2
Material Cu
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 9.7 kA
Length tolerance +/- 5%

Product 831225 was added to Notepad.

Product 831225 was added to the cart.

Part No. 128010 TAPE 25X3 CU R50M

GTIN 4013364298231, Gross weight: 670.00 g/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 3 mm
Material: Cu

Brand: DEHN
Type: TAPE 25X3 CU R50M
Part No.: 128010
or equivalent.

 

Technical data

Width 25 mm
Thickness 3 mm
Cross-section 75 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128010 was added to Notepad.

Product 128010 was added to the cart.

Part No. 128011 TAPE 25X4 CU R40M

GTIN 4013364300316, Gross weight: 890.00 g/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 4 mm
Material: Cu

Brand: DEHN
Type: TAPE 25X4 CU R40M
Part No.: 128011
or equivalent.

 

Technical data

Width 25 mm
Thickness 4 mm
Cross-section 100 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128011 was added to Notepad.

Product 128011 was added to the cart.

Part No. 128012 TAPE 25X6 CU R40M

GTIN 4013364300309, Gross weight: 1.34 kg/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 6 mm
Material: Cu

Brand: DEHN
Type: TAPE 25X6 CU R40M
Part No.: 128012
or equivalent.

 

Technical data

Width 25 mm
Thickness 6 mm
Cross-section 150 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128012 was added to Notepad.

Product 128012 was added to the cart.

Part No. 128018 TAPE 30X2 CU R40M

GTIN 4013364492202, Gross weight: 530.00 g/m, PU: 1.00 m


Images

Additional information


Width: 30 mm
Thickness: 2 mm
Material: Cu

Brand: DEHN
Type: TAPE 30X2 CU R40M
Part No.: 128018
or equivalent.

 

Technical data

Width 30 mm
Thickness 2 mm
Cross-section 60 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128018 was added to Notepad.

Product 128018 was added to the cart.

Part No. 128019 TAPE 30X2.5 CU R40M

GTIN 4013364492219, Gross weight: 670.00 g/m, PU: 1.00 m


Images

Additional information


Width: 30 mm
Thickness: 2.5 mm
Material: Cu

Brand: DEHN
Type: TAPE 30X2.5 CU R40M
Part No.: 128019
or equivalent.

 

Technical data

Width 30 mm
Thickness 2.5 mm
Cross-section 75 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128019 was added to Notepad.

Product 128019 was added to the cart.

Part No. 128021 TAPE 30X5 CU R30M

GTIN 4013364492721, Gross weight: 1.34 kg/m, PU: 1.00 m


Images

Additional information


Width: 30 mm
Thickness: 5 mm
Material: Cu

Brand: DEHN
Type: TAPE 30X5 CU R30M
Part No.: 128021
or equivalent.

 

Technical data

Width 30 mm
Thickness 5 mm
Cross-section 150 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128021 was added to Notepad.

Product 128021 was added to the cart.

Part No. 128013 TAPE 31X6 CU R30M

GTIN 4013364300293, Gross weight: 1.66 kg/m, PU: 1.00 m


Images

Additional information


Width: 31 mm
Thickness: 6 mm
Material: Cu

Brand: DEHN
Type: TAPE 31X6 CU R30M
Part No.: 128013
or equivalent.

 

Technical data

Width 31 mm
Thickness 6 mm
Cross-section 186 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128013 was added to Notepad.

Product 128013 was added to the cart.

Part No. 128022 TAPE 40X3 CU R20M

GTIN 4013364492738, Gross weight: 1.07 kg/m, PU: 1.00 m


Images

Additional information


Width: 40 mm
Thickness: 3 mm
Material: Cu

Brand: DEHN
Type: TAPE 40X3 CU R20M
Part No.: 128022
or equivalent.

 

Technical data

Width 40 mm
Thickness 3 mm
Cross-section 120 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128022 was added to Notepad.

Product 128022 was added to the cart.

Part No. 128023 TAPE 40X5 CU R20M

GTIN 4013364492745, Gross weight: 1.78 kg/m, PU: 1.00 m


Images

Additional information


Width: 40 mm
Thickness: 5 mm
Material: Cu

Brand: DEHN
Type: TAPE 40X5 CU R20M
Part No.: 128023
or equivalent.

 

Technical data

Width 40 mm
Thickness 5 mm
Cross-section 200 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128023 was added to Notepad.

Product 128023 was added to the cart.

Part No. 128024 TAPE 40X6 CU R20M

GTIN 4013364492752, Gross weight: 2.14 kg/m, PU: 1.00 m


Images

Additional information


Width: 40 mm
Thickness: 6 mm
Material: Cu

Brand: DEHN
Type: TAPE 40X6 CU R20M
Part No.: 128024
or equivalent.

 

Technical data

Width 40 mm
Thickness 6 mm
Cross-section 240 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128024 was added to Notepad.

Product 128024 was added to the cart.

Part No. 128016 TAPE 50X3 CU R20M

GTIN 4013364300262, Gross weight: 1.34 kg/m, PU: 1.00 m


Images

Additional information


Width: 50 mm
Thickness: 3 mm
Material: Cu

Brand: DEHN
Type: TAPE 50X3 CU R20M
Part No.: 128016
or equivalent.

 

Technical data

Width 50 mm
Thickness 3 mm
Cross-section 150 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128016 was added to Notepad.

Product 128016 was added to the cart.

Part No. 128230 TAPE 50X4 CU R20M

GTIN 4013364300101, Gross weight: 1.78 kg/m, PU: 1.00 m


Images

Additional information


Width: 50 mm
Thickness: 4 mm
Material: Cu

Brand: DEHN
Type: TAPE 50X4 CU R20M
Part No.: 128230
or equivalent.

 

Technical data

Width 50 mm
Thickness 4 mm
Cross-section 200 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128230 was added to Notepad.

Product 128230 was added to the cart.

Part No. 128235 TAPE 50X6 CU R20M

GTIN 4013364300095, Gross weight: 2.67 kg/m, PU: 1.00 m


Images

Additional information


Width: 50 mm
Thickness: 6 mm
Material: Cu

Brand: DEHN
Type: TAPE 50X6 CU R20M
Part No.: 128235
or equivalent.

 

Technical data

Width 50 mm
Thickness 6 mm
Cross-section 300 mm2
Material Cu
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128235 was added to Notepad.

Product 128235 was added to the cart.


PVC covered copper strip

PVC covered copper tapes. Manufactured from high conductivity annealed copper (EN / BS EN 13601), for use in lightning protection and earthing systems.

14 Products

Part No. 128036 TAPE 25X3 CU PVC WHITE R50M

GTIN 4013364298392, Gross weight: 770.00 g/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 3 mm
Material: Cu
Type: White

Brand: DEHN
Type: TAPE 25X3 CU PVC WHITE R50M
Part No.: 128036
or equivalent.

 

Technical data

Width 25 mm
Thickness 3 mm
Cross-section 75 mm2
Material Cu
Type White
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128036 was added to Notepad.

Product 128036 was added to the cart.

Part No. 128031 TAPE 25X3 CU PVC BROWN R50M

GTIN 4013364298323, Gross weight: 770.00 g/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 3 mm
Material: Cu
Type: Brown

Brand: DEHN
Type: TAPE 25X3 CU PVC BROWN R50M
Part No.: 128031
or equivalent.

 

Technical data

Width 25 mm
Thickness 3 mm
Cross-section 75 mm2
Material Cu
Type Brown
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128031 was added to Notepad.

Product 128031 was added to the cart.

Part No. 128030 TAPE 25X3 CU PVC BLACK R50M

GTIN 4013364298248, Gross weight: 770.00 g/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 3 mm
Material: Cu
Type: Black

Brand: DEHN
Type: TAPE 25X3 CU PVC BLACK R50M
Part No.: 128030
or equivalent.

 

Technical data

Width 25 mm
Thickness 3 mm
Cross-section 75 mm2
Material Cu
Type Black
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128030 was added to Notepad.

Product 128030 was added to the cart.

Part No. 128034 TAPE 25X3 CU PVC GREY R50M

GTIN 4013364298378, Gross weight: 770.00 g/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 3 mm
Material: Cu
Type: Grey

Brand: DEHN
Type: TAPE 25X3 CU PVC GREY R50M
Part No.: 128034
or equivalent.

 

Technical data

Width 25 mm
Thickness 3 mm
Cross-section 75 mm2
Material Cu
Type Grey
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128034 was added to Notepad.

Product 128034 was added to the cart.

Part No. 128035 TAPE 25X3 CU PVC STONE R50M

GTIN 4013364298385, Gross weight: 770.00 g/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 3 mm
Material: Cu
Type: Stone

Brand: DEHN
Type: TAPE 25X3 CU PVC STONE R50M
Part No.: 128035
or equivalent.

 

Technical data

Width 25 mm
Thickness 3 mm
Cross-section 75 mm2
Material Cu
Type Stone
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128035 was added to Notepad.

Product 128035 was added to the cart.

Part No. 128032 TAPE 25X3 CU PVC GREEN R50M

GTIN 4013364298347, Gross weight: 770.00 g/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 3 mm
Material: Cu
Type: Green

Brand: DEHN
Type: TAPE 25X3 CU PVC GREEN R50M
Part No.: 128032
or equivalent.

 

Technical data

Width 25 mm
Thickness 3 mm
Cross-section 75 mm2
Material Cu
Type Green
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128032 was added to Notepad.

Product 128032 was added to the cart.

Part No. 128080 TAPE 25X6 CU PVC WHITE R40M

GTIN 4013364493056, Gross weight: 1.53 kg/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 6 mm
Material: Cu
Type: White

Brand: DEHN
Type: TAPE 25X6 CU PVC WHITE R40M
Part No.: 128080
or equivalent.

 

Technical data

Width 25 mm
Thickness 6 mm
Cross-section 150 mm2
Material Cu
Type White
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128080 was added to Notepad.

Product 128080 was added to the cart.

Part No. 128081 TAPE 25X6 CU PVC GREY R40M

GTIN 4013364493063, Gross weight: 1.53 kg/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 6 mm
Material: Cu
Type: Grey

Brand: DEHN
Type: TAPE 25X6 CU PVC GREY R40M
Part No.: 128081
or equivalent.

 

Technical data

Width 25 mm
Thickness 6 mm
Cross-section 150 mm2
Material Cu
Type Grey
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128081 was added to Notepad.

Product 128081 was added to the cart.

Part No. 128085 TAPE 25X6 CU PVC GREEN R40M

GTIN 4013364493070, Gross weight: 1.53 kg/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 6 mm
Material: Cu
Type: Green

Brand: DEHN
Type: TAPE 25X6 CU PVC GREEN R40M
Part No.: 128085
or equivalent.

 

Technical data

Width 25 mm
Thickness 6 mm
Cross-section 150 mm2
Material Cu
Type Green
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128085 was added to Notepad.

Product 128085 was added to the cart.

Part No. 128090 TAPE 31X6 CU PVC WHITE R30M

GTIN 4013364493087, Gross weight: 910.00 g/m, PU: 1.00 m


Images

Additional information


Width: 31 mm
Thickness: 6 mm
Material: Cu
Type: White

Brand: DEHN
Type: TAPE 31X6 CU PVC WHITE R30M
Part No.: 128090
or equivalent.

 

Technical data

Width 31 mm
Thickness 6 mm
Cross-section 186 mm2
Material Cu
Type White
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128090 was added to Notepad.

Product 128090 was added to the cart.

Part No. 128095 TAPE 31X6 CU PVC GREEN R30M

GTIN 4013364493094, Gross weight: 910.00 g/m, PU: 1.00 m


Images

Additional information


Width: 31 mm
Thickness: 6 mm
Material: Cu
Type: Green

Brand: DEHN
Type: TAPE 31X6 CU PVC GREEN R30M
Part No.: 128095
or equivalent.

 

Technical data

Width 31 mm
Thickness 6 mm
Cross-section 186 mm2
Material Cu
Type Green
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128095 was added to Notepad.

Product 128095 was added to the cart.

Part No. 128094 TAPE 31X6 CU PVC STONE R30M

GTIN 4013364493100, Gross weight: 910.00 g/m, PU: 1.00 m


Images

Additional information


Width: 31 mm
Thickness: 6 mm
Material: Cu
Type: Stone

Brand: DEHN
Type: TAPE 31X6 CU PVC STONE R30M
Part No.: 128094
or equivalent.

 

Technical data

Width 31 mm
Thickness 6 mm
Cross-section 186 mm2
Material Cu
Type Stone
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128094 was added to Notepad.

Product 128094 was added to the cart.

Part No. 128105 TAPE 50X3 CU PVC GREEN R20M

GTIN 4013364493117, Gross weight: 1.50 kg/m, PU: 1.00 m


Images

Additional information


Width: 50 mm
Thickness: 3 mm
Material: Cu
Type: Green

Brand: DEHN
Type: TAPE 50X3 CU PVC GREEN R20M
Part No.: 128105
or equivalent.

 

Technical data

Width 50 mm
Thickness 3 mm
Cross-section 150 mm2
Material Cu
Type Green
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128105 was added to Notepad.

Product 128105 was added to the cart.

Part No. 128115 TAPE 50X6 CU PVC GREEN R20M

GTIN 4013364493124, Gross weight: 2.95 kg/m, PU: 1.00 m


Images

Additional information


Width: 50 mm
Thickness: 6 mm
Material: Cu
Type: Green

Brand: DEHN
Type: TAPE 50X6 CU PVC GREEN R20M
Part No.: 128115
or equivalent.

 

Technical data

Width 50 mm
Thickness 6 mm
Cross-section 300 mm2
Material Cu
Type Green
Standard IEC / EN IEC / BS EN IEC 62561-2
Covering thickness 1 mm
Length tolerance +/- 5%

Product 128115 was added to Notepad.

Product 128115 was added to the cart.


Tinned copper strip

Manufactured from high conductivity annealed copper (EN / BS EN 13601) with a Tin coating, for use in lightning protection and earth termination systems.

7 Products

Part No. 128250 TAPE 25X3 SNCU R50M

GTIN 4013364300088, Gross weight: 670.00 g/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 3 mm
Material: Cu / gal Sn

Brand: DEHN
Type: TAPE 25X3 SNCU R50M
Part No.: 128250
or equivalent.

 

Technical data

Width 25 mm
Thickness 3 mm
Cross-section 75 mm2
Material Cu / gal Sn
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128250 was added to Notepad.

Product 128250 was added to the cart.

Part No. 128251 TAPE 25X4 SNCU R50M

GTIN 4013364492776, Gross weight: 890.00 g/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 4 mm
Material: Cu / gal Sn

Brand: DEHN
Type: TAPE 25X4 SNCU R50M
Part No.: 128251
or equivalent.

 

Technical data

Width 25 mm
Thickness 4 mm
Cross-section 100 mm2
Material Cu / gal Sn
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128251 was added to Notepad.

Product 128251 was added to the cart.

Part No. 128252 TAPE 25X6 SNCU R40M

GTIN 4013364492783, Gross weight: 1.34 kg/m, PU: 1.00 m


Images

Additional information


Width: 25 mm
Thickness: 6 mm
Material: Cu / gal Sn

Brand: DEHN
Type: TAPE 25X6 SNCU R40M
Part No.: 128252
or equivalent.

 

Technical data

Width 25 mm
Thickness 6 mm
Cross-section 150 mm2
Material Cu / gal Sn
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128252 was added to Notepad.

Product 128252 was added to the cart.

Part No. 128253 TAPE 40X6 SNCU R20M

GTIN 4013364492790, Gross weight: 2.14 kg/m, PU: 1.00 m


Images

Additional information


Width: 40 mm
Thickness: 6 mm
Material: Cu / gal Sn

Brand: DEHN
Type: TAPE 40X6 SNCU R20M
Part No.: 128253
or equivalent.

 

Technical data

Width 40 mm
Thickness 6 mm
Cross-section 240 mm2
Material Cu / gal Sn
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128253 was added to Notepad.

Product 128253 was added to the cart.

Part No. 128254 TAPE 50X3 SNCU R20M

GTIN 4013364492806, Gross weight: 1.34 kg/m, PU: 1.00 m


Images

Additional information


Width: 50 mm
Thickness: 3 mm
Material: Cu / gal Sn

Brand: DEHN
Type: TAPE 50X3 SNCU R20M
Part No.: 128254
or equivalent.

 

Technical data

Width 50 mm
Thickness 3 mm
Cross-section 150 mm2
Material Cu / gal Sn
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128254 was added to Notepad.

Product 128254 was added to the cart.

Part No. 128255 TAPE 50X4 SNCU R20M

GTIN 4013364492813, Gross weight: 1.78 kg/m, PU: 1.00 m


Images

Additional information


Width: 50 mm
Thickness: 4 mm
Material: Cu / gal Sn

Brand: DEHN
Type: TAPE 50X4 SNCU R20M
Part No.: 128255
or equivalent.

 

Technical data

Width 50 mm
Thickness 4 mm
Cross-section 200 mm2
Material Cu / gal Sn
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128255 was added to Notepad.

Product 128255 was added to the cart.

Part No. 128256 TAPE 50X6 SNCU R20M

GTIN 4013364492820, Gross weight: 2.67 kg/m, PU: 1.00 m


Images

Additional information


Width: 50 mm
Thickness: 6 mm
Material: Cu / gal Sn

Brand: DEHN
Type: TAPE 50X6 SNCU R20M
Part No.: 128256
or equivalent.

 

Technical data

Width 50 mm
Thickness 6 mm
Cross-section 300 mm2
Material Cu / gal Sn
Standard IEC / EN IEC / BS EN IEC 62561-2
Length tolerance +/- 5%

Product 128256 was added to Notepad.

Product 128256 was added to the cart.


Stainless steel strip

6 Products

Part No. 860925 BA 30X3.5 V2A R25M

GTIN 4013364093140, Customs tariff No. (EU): 72202021, Gross weight: 825.00 g/m, PU: 25.00 m


Images

Additional information

Stainless steel strip, 30 mm wide / 105mm², stainless steel
Strips according to EN 62561-2 for lightning protection
systems as well as ring equipotential bonding.
Width: 30 mm
Thickness: 3.5 mm
Material: StSt
Material No.: 1.4301 / 1.4303

Brand: DEHN
Type: BA 30X3.5 V2A R25M
Part No.: 860925
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material StSt
Material No. 1.4301 / 1.4303
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.9 kA
Length tolerance +/- 5%

Product 860925 was added to Notepad.

Product 860925 was added to the cart.

Part No. 860900 BA 30X3.5 V2A R60M

GTIN 4013364143395, Customs tariff No. (EU): 72202021, Gross weight: 824.00 g/m, PU: 60.00 m


Images

Additional information

Stainless steel strip, 30 mm wide / 105mm², stainless steel
Strips according to EN 62561-2 for lightning protection
systems as well as ring equipotential bonding.
Width: 30 mm
Thickness: 3.5 mm
Material: StSt
Material No.: 1.4301 / 1.4303

Brand: DEHN
Type: BA 30X3.5 V2A R60M
Part No.: 860900
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material StSt
Material No. 1.4301 / 1.4303
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.9 kA
Length tolerance +/- 5%

Product 860900 was added to Notepad.

Product 860900 was added to the cart.

Part No. 860325 BA 30X3.5 V4A R25M

GTIN 4013364093157, Customs tariff No. (EU): 72202021, Gross weight: 825.00 g/m, PU: 25.00 m


Images

Additional information

Stainless steel strip, 30 mm wide / 105mm², stainless steel (V4A)
Strips according to EN 62561-2 for earth-termination and lightning
protection systems as well as ring equipotential bonding.
Width: 30 mm
Thickness: 3.5 mm
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L

Brand: DEHN
Type: BA 30X3.5 V4A R25M
Part No.: 860325
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.9 kA
Length tolerance +/- 5%

Product 860325 was added to Notepad.

Product 860325 was added to the cart.

Part No. 860335 BA 30X3.5 V4A R60M

GTIN 4013364143388, Customs tariff No. (EU): 72202021, Gross weight: 827.00 g/m, PU: 60.00 m


Images

Additional information

Stainless steel strip, 30 mm wide / 105mm², stainless steel (V4A)
Strips according to EN 62561-2 for earth-termination
and lightning protection systems as well as ring equipotential bonding.
Width: 30 mm
Thickness: 3.5 mm
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L

Brand: DEHN
Type: BA 30X3.5 V4A R60M
Part No.: 860335
or equivalent.

Certificates

 

Technical data

Width 30 mm
Thickness 3.5 mm
Cross-section 105 mm2
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.9 kA
Length tolerance +/- 5%

Product 860335 was added to Notepad.

Product 860335 was added to the cart.

Part No. 860404 BA 40X4 V4A R40M

GTIN 4013364276482, Customs tariff No. (EU): 72202021, Gross weight: 1.26 kg/m, PU: 40.00 m


Images

Additional information

Stainless steel strip, width: 40 mm / 160 mm² StSt (V4A)
Strips according to EN 62561-2 for earth-termination
and lightning protection systems as well as ring equipotential bonding.
Width: 40 mm
Thickness: 4 mm
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L

Brand: DEHN
Type: BA 40X4 V4A R40M
Part No.: 860404
or equivalent.

Certificates

 

Technical data

Width 40 mm
Thickness 4 mm
Cross-section 160 mm2
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 6 kA
Length tolerance +/- 5%

Product 860404 was added to Notepad.

Product 860404 was added to the cart.

Part No. 860405 BA 40X5 V4A R30M

GTIN 4013364276499, Customs tariff No. (EU): 72202021, Gross weight: 1.57 kg/m, PU: 30.00 m


Images

Additional information

Stainless steel strip, width: 40 mm / 200 mm² StSt (V4A)
Strips according to EN 62561-2 for earth-termination
and lightning protection systems as well as ring equipotential bonding.
Width: 40 mm
Thickness: 5 mm
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L

Brand: DEHN
Type: BA 40X5 V4A R30M
Part No.: 860405
or equivalent.

Certificates

 

Technical data

Width 40 mm
Thickness 5 mm
Cross-section 200 mm2
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Standard EN 62561-2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA
Length tolerance +/- 5%

Product 860405 was added to Notepad.

Product 860405 was added to the cart.


back to top