Our protection concepts for electrical battery storage systems
Battery energy storage systems, or BESS for short, play a key role in the dramatically changing sector of renewable energy. They store surplus energy generated by renewable sources such as photovoltaic or wind power plants and feed it back into the power grid when required. As decentralised storage solutions, they are crucial for the stability of the power grid and energy management. One example of this is "peak shaving" (peak load capping). This is where stored energy is used to absorb peak loads in the grid that occur during periods of high electricity demand. The process reduces the load on the grid and avoids overloading it, which leads to a reduction in the required control power.
Battery storage systems are therefore of great importance for the energy industry, security of supply and ultimately for the progress of our energy revolution. As a specialist in lightning and surge protection, we also see ourselves as having a special responsibility in this area and create customised, reliable protection concepts for the holistic protection of battery storage systems.

Lightning and surge protection for battery storage systems
Direct and indirect lightning strikes pose the greatest danger to the sensitive electronics required for charging and discharging processes within a battery storage system. Surges caused by lightning discharges can exceed the dielectric strength of electronic components many times over and cause serious damage. Just one defective component can impair the function of the entire storage system. In order to continue to fulfil their contractual obligations, operators must switch to alternative systems in this case – a potentially very cost-intensive undertaking.
Ensure the availability of battery storage systems and reduce the need for expensive maintenance and repairs.
We develop and implement customised protection concepts against lightning and surge damage – both for utility-scale projects and for battery storage systems. Our solutions are aimed at manufacturers of battery storage systems, planning engineers in the EPC sphere and operators of energy generation systems. Get tailored advice from our experts.
Our services
We can provide support for your project from the planning to the implementation and beyond. Take advantage of our wide range of practical tools and services.
DEHN Engineering Services
We take over the planning of your protection concept for you
DEHN Engineering ServicesTest Centre
Use our accredited test facility for lightning impulse currents
Test CentreOur products
/www.dehn-international.com/store/f/58177270/HDVORSCHAU/956405.jpg)
956405
DEHNventil M2 TN-S
Four-pole, spark-gap-based, Type 1 + 2 + 3 combined arrester. Consisting of a base part and a single plug-in protection module. Maximum system availability due to rapid arc control (RAC) spark gaps. Enables the protection of terminal equipment.
/www.dehn-international.com/store/f/58177527/HDVORSCHAU/961405_o.Zul..jpg)
961405
DEHNventil ACI M TNS
Four-pole, spark-gap-based, Type 1 + 2 + 3 combined arrester with integrated ACI switch / spark gap. Maximum system availability thanks to RADAX flow follow current limitation. Enables the protection of terminal equipment.
/www.dehn-international.com/store/f/57069490/HDVORSCHAU/900095.jpg)
900095
Combined arrester, DEHNcharge
Type 1 + 2, multipole, for battery storage systems. With combined disconnection and short-circuiting device. For protecting battery storage systems, even in the event of direct lightning strikes.
/www.dehn-international.com/store/f/57963651/HDVORSCHAU/952567.jpg)
952567
DEHNguard M YPV 1500
Multipole, Type 2 surge arrester, consisting of a base part and plug-in protection modules. High device reliability thanks to arrester monitoring with Thermo Dynamic Control.
/www.dehn-international.com/store/f/57077528/HDVORSCHAU/927254.jpg)
927254
BLITZDUCTORconnect
Space-saving, modular combined arrester with push-in connection terminal and status indication for protecting one pair of unearthed signal circuits with a high nominal current for IT systems and measuring and control circuits.
/www.dehn-international.com/store/f/58000418/HDVORSCHAU/972147.jpg)
972147
DEHNguard ME DC Y
Three-pole, pluggable, modular, spark-gap-based, Type 1 + 2 lightning current arrester. For DC circuits up to 1,000 V DC. With mechanical function/defect indication.
/www.dehn-international.com/store/f/57100602/HDVORSCHAU/819609.jpg)
819609
HVI light plus Conductor, copper
High-voltage-resistant insulated down conductor to maintain the separation distance to electrically conductive parts. For assembly on site. Equivalent separation distance s ≤ 60 cm (in air), s ≤ 120 cm (solid building material).
/www.dehn-international.com/store/f/57100385/HDVORSCHAU/819674.jpg)
819674
HVI light plus set
High-voltage-resistant insulated down conductor (copper) in the supporting tube to maintain the separation distance to electrically conductive parts. With internal sealing end, EB spring element, air-termination tip and earth connection element.
/www.dehn-international.com/store/f/58232788/HDVORSCHAU/472207.jpg)
472207
Equipotential bonding bar, Cu
For industrial applications, with six connections for functional equipotential bonding and lightning equipotential bonding. With UP insulator and thread, UV-stabilised, halogen-free. Suitable for use in hazardous areas.
/www.dehn-international.com/store/f/58154577/HDVORSCHAU/860908_teil.jpg)
860010
Round wire, stainless steel
Stainless steel wire for use in lightning protection and earthing systems or equipotential bonding.
/www.dehn-international.com/store/f/57497338/HDVORSCHAU/832295.jpg)
832295
copper cable
Copper cable for use in lightning protection and earthing systems or equipotential bonding.
/www.dehn-international.com/store/f/58141026/HDVORSCHAU/319209.jpg)
319209
Cross unit, StSt (V4A)
For aboveground and underground connection of round and flat conductors. Version with intermediate plate and screws.
/www.dehn-international.com/store/f/57094063/HDVORSCHAU/306100.jpg)
306100
DEHNsolid lightning current arrester
Type 1, single-pole, coordinated, spark-gap-based. With very high lightning-current-discharge capacity and low voltage protection level. For protecting low-voltage consumer installations against surges, also in case of direct lightning strikes.
What other topics are of interest to you?
References
Downloads
Brochure | DEHN protects intelligent power grids | Security of supply today and tomorrow thanks to lightning and surge protection | |
White paper | Protection for battery storage systems | Lightning and surge protection | |
Flyer | DEHNguard ME DC Y 1000 FM | for maximum system and operational safety | |
Flyer | DEHNguard M DC ACI 1250 FM | Maximum safety for maximum charging power |
Any questions about protecting battery storage systems?
We are happy to answer any questions you may have on the topic of the battery storage systems.
You can reach your contact person at [email protected].