Your dashboard services.
Register to access all tools.

HVI light plus Conductor

High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive parts according to DIN EN 62305-3 (VDE 0185-305-3). For use up to an equivalent separation distance of s ≤ 60 cm (in air) or s ≤ 120 cm (solid building material). The HVI light plus Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8) and is system-tested.
An additional connection of the equipotential bonding is not necessary under certain conditions.

HVI light plus Conductor (pre-assembled, installation inside the supporting tube)

With one head piece for inside installation and one connection element (enclosed loose).
Minimum order length 6 m, conductor length has to be stated when ordering (in 0.5 m steps).

1 Product

Part No. 819636 HVI LI PL RIV 60 21 L6M GR

GTIN 4013364485815, Customs tariff No. (EU): 85446010, Gross weight: 5.57 kg, PU: 1.00 pc(s)


Images

Additional information

HVI light plus Conductor (Pre-assembled, installation inside the tube), grey colour
HVI light plus Conductor
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 60 cm (in air)
or s =< 120 cm (solid material).
Pre-assembled for installation inside the supporting tube with one
head piece and one earth connection element (delivered loosely)
Weather-proof and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: Grey ●
Diameter Ø conductor: 21 mm
Minimum order length: 6 m
Max. order length: 70 m
Touch protection: Yes (as per DS2094)
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL RIV 60 21 L6M GR
Part No.: 819636
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor Grey
Diameter Ø conductor 21 mm
Minimum order length 6 m
Max. order length 70 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819636 was added to Notepad.

Product 819636 was added to the cart.


HVI light plus Conductor (Pre-assembled, installation outside the supporting tube)

With one head piece for outside installation and one connection element (enclosed loose).
Minimum order length 6 m, conductor length has to be stated when ordering (in 0.5 m steps).

1 Product

Part No. 819638 HVI LI PL RAV 60 21 L6M GR

GTIN 4013364499935, Customs tariff No. (EU): 85446010, Gross weight: 5.57 kg, PU: 1.00 pc(s)


Images

Additional information

HVI light plus Conductor (Pre-assembled for installation outside the supporting tube), grey colour
HVI light plus Conductor
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 60 cm (in air)
or s =< 120 cm (solid material).
Pre-assembled for installation outside the supporting tube with
one head piece and one earth connection element (delivered loosely)
Weather-proof and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: grey ●
Diameter Ø conductor: 21 mm
Minimum order length: 6 m
Max. order length: 70 m
Touch protection: Yes (as per DS2094)
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL RAV 60 21 L6M GR
Part No.: 819638
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor grey
Diameter Ø conductor 21 mm
Minimum order length 6 m
Max. order length 70 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819638 was added to Notepad.

Product 819638 was added to the cart.


HVI light plus Conductor (Supplied in reels)

The HVI light plus Conductor for on-site assembly comes on a disposable plywood reel. Hexagon socket wrench included in delivery. Length 100 / 500 m.

2 Products

Part No. 819600 HVI LI PL 60 21 L100M GR

GTIN 4013364499645, Customs tariff No. (EU): 85446010, Gross weight: 470.00 g/m, PU: 100.00 m


Images

Additional information

HVI light plus Conductor (Supplied in reels), grey colour
HVI light plus Conductor
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =<60 m (in air)
or s =< 120 cm (solid material).
Weather-proof and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: grey ●
Diameter Ø conductor: 21 mm
Touch protection: Yes (as per DS2094)
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL 60 21 L100M GR
Part No.: 819600
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor grey
Diameter Ø conductor 21 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819600 was added to Notepad.

Product 819600 was added to the cart.

Part No. 819605 HVI LI PL 60 21 L500M GR

GTIN 4013364499652, Customs tariff No. (EU): 85446010, Gross weight: 470.00 g/m, PU: 500.00 m


Images

Additional information

HVI light plus Conductor (Supplied in reels), grey colour
HVI light plus Conductor
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =<60 m (in air)
or s =< 120 cm (solid material).
Weather-proof and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: grey ●
Diameter Ø conductor: 21 mm
Touch protection: Yes (as per DS2094)
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL 60 21 L500M GR
Part No.: 819605
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor grey
Diameter Ø conductor 21 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819605 was added to Notepad.

Product 819605 was added to the cart.


HVI light plus Conductor (Cut to length)

HVI light plus Conductor Cut to length for on-site assembly. The conductor is delivered as a coil.
Please specify conductor length when ordering (0.5 m steps).

1 Product

Part No. 819609 HVI LI PL 60 21 L .. GR

GTIN 4013364481794, Customs tariff No. (EU): 85446010, Gross weight: 5.26 kg, PU: 1.00 pc(s)


Images

Additional information

HVI light plus Conductor (Cut to length), grey colour
HVI light plus Conductor
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 60 cm (in air)
or s =< 120 cm (solid material).
Weather-proof and UV-stabilised
Conductor cut to length 6.0 – 70.0 m
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: grey ●
Diameter Ø conductor: 21 mm
Minimum order length: 6 m
Max. order length: 70 m
Touch protection: Yes (as per DS2094)
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL 60 21 L .. GR
Part No.: 819609
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor grey
Diameter Ø conductor 21 mm
Minimum order length 6 m
Max. order length 70 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819609 was added to Notepad.

Product 819609 was added to the cart.


back to top