Your dashboard services.
Register to access all tools.

DEHNcare APS with Lever

  • Fog-free on the inside
  • Extremely scratch-resistant
  • Chemical-resistant on the outside
  • Certified according to PPE regulation (EU) 2016/425

Arc-fault-tested Face Shield with mechanical Lever

1 Product

Part No. 785721 APS CL1 MEHA

GTIN 4013364360198, Customs tariff No. (EU): 39269060, Gross weight: 192.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Nominal voltage up to (UN ) 1000 V
Colour Transparent
Material Polycarbonate
Wall thickness approx. 2 mm
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) APC 1
Arc energy (Warc or WLBP ) 158 kJ
Visible light transmittance (VLT) ≥ 75 %
Standard GS-ET-29, EN 166, EN 170

Product 785721 was added to Notepad.

Product 785721 was added to the cart.


Arc-fault-tested Face Shield with magnetic Lever

1 Product

Part No. 785722 APS CL2 MAHA

GTIN 4013364360242, Customs tariff No. (EU): 39269060, Gross weight: 294.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage up to (UN ) 1000 V
Colour blue
Material polycarbonate
Wall thickness approx. 2 mm
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 318 kJ
Visible light transmittance (VLT) ≥ 74.4 %
Standard GS-ET-29, EN 166, EN 170

Product 785722 was added to Notepad.

Product 785722 was added to the cart.


back to top