Surge protection – for seamless processes in hospitals.
A carefully planned surge protection concept is a central component of lightning protection and is especially important in medical facilities such as hospitals. In particular, the effects of direct and indirect lightning strikes must be taken into account. After all, the electrical and electronic systems in the hospital are vital for patients. Since they are simultaneously a part of the advancing digitalisation processes, it is imperative that these systems function reliably. With surge protection, you ensure that the dangerous interference energies are broken down to an acceptable level and thus no longer pose a hazard.

/www.dehn-international.com/store/f/57069140/HDVORSCHAU/961205.jpg)
961205
DEHNvenCI 1 255 FM
Power line 230 / 400 V: Single-pole, spark-gap-based, type 1 + type 2 DEHNvenCI combined arrester based on EN 61643-11 with integrated arrester backup fuse.
/www.dehn-international.com/store/f/57077361/HDVORSCHAU/927244.jpg)
927244
BLITZDUCTORconnect
Data and communication line: Space-saving, modular combined arrester with a width of 6 mm and push-in connection technology with status indication for protecting one pair of unearthed balanced interfaces.
/www.dehn-international.com/store/f/57070702/HDVORSCHAU/952440.jpg)
952440
DEHNguard M ACI FM
Power supply, UPS unit 230 / 400 V: Multipole DEHNguard M ACI surge arrester, type 2 according to EN 61643-11, with integrated ACI switch/spark gap combination, consisting of a base part and plug-in protection modules.
/www.dehn-international.com/store/f/57080259/HDVORSCHAU/929161.jpg)
929161
DEHNpatch Class EA
Server / network: Universal, space-saving combined arrester of 19 mm in width and RJ45 connection system with status indication for simple maintenance.
/www.dehn-international.com/store/f/57077483/HDVORSCHAU/927271.jpg)
927271
BLITZDUCTORconnect
Measuring and control system data lines (e.g. RS-485 bus): Space-saving, modular combined arrester with a width of 6 mm and push-in connection technology with status indication for protecting one pair of unearthed, high-frequency bus systems and balanced interfaces.
/www.dehn-international.com/store/f/57080403/HDVORSCHAU/925001_1.jpg)
925001
BUStector BT 24
KNX bus systems: Surge arrester with bus terminal design, adapted to the immunity of KNX / EIB systems.
/www.dehn-international.com/store/f/57080259/HDVORSCHAU/929161.jpg)
929161
DEHNpatch Class EA
Server / network: Universal, space-saving combined arrester of 19 mm in width and RJ45 connection system with status indication for simple maintenance.
/www.dehn-international.com/store/f/57080403/HDVORSCHAU/925001_1.jpg)
925001
BUStector BT 24
KNX bus systems: Surge arrester with bus terminal design, adapted to the immunity of KNX / EIB systems.
/www.dehn-international.com/store/f/57077361/HDVORSCHAU/927244.jpg)
927244
BLITZDUCTORconnect
Measuring and control system data lines (e.g. RS-485 bus): Space-saving, modular combined arrester with a width of 6 mm and push-in connection technology with status indication for protecting one pair of unearthed, high-frequency bus systems and balanced interfaces.
/www.dehn-international.com/store/f/57071362/HDVORSCHAU/952400.jpg)
952400
DEHNguard M TNS
Power supply 230 / 400 V: Multipole DEHNguard M surge arrester, type 2 according to EN 61643-11, consisting of a base part and plug-in protection modules.
/www.dehn-international.com/store/f/57077267/HDVORSCHAU/927224.jpg)
927224
BLITZDUCTORconnect
Space-saving, modular combined arrester with a width of 6 mm and push-in connection technology with status indication for protecting 2 single cores with common reference potential and unbalanced interfaces.
/www.dehn-international.com/store/f/57080259/HDVORSCHAU/929161.jpg)
929161
DEHNpatch Class EA
LAN connection to building service management systems: Universal arrester for Industrial Ethernet, PoE+.
/www.dehn-international.com/store/f/57071669/HDVORSCHAU/952110.jpg)
952110
DEHNguard M TT 2P
Power supply for smoke extraction systems: Modular surge arrester for single-phase TT and TN systems.
/www.dehn-international.com/store/f/57077361/HDVORSCHAU/927244.jpg)
927244
BLITZDUCTORconnect
Actuator, external ventilation flaps, alarm notifications: Space-saving, modular combined arrester with a width of 6 mm and push-in connection technology.
/www.dehn-international.com/store/f/57078136/HDVORSCHAU/920336.jpg)
920336
BLITZDUCTOR XT
Actuator, external ventilation flaps (24 V DC/AC; W): Combined arrester with RFID LifeCheck for protecting 4 single cores with common reference potential. Required base part (part no. 920 300).
/www.dehn-international.com/store/f/57072019/HDVORSCHAU/952098.jpg)
952098
DEHNguard S
Alternative to BLITZDUCTOR XT (part no. 920 336). Surge arrester for universal use.
/www.dehn-international.com/store/f/57071602/HDVORSCHAU/952200.jpg)
952200
DEHNguard M TN
Power supply for fire alarm control panel 230 V: Modular surge arrester for single-phase TN systems.
/www.dehn-international.com/store/f/57078123/HDVORSCHAU/920324.jpg)
920324
BLITZDUCTOR XT
Ring bus fire alarm system: Combined arrester with RFID LifeCheck for protecting 4 single cores with common reference potential. Required base part (part no. 920 300).
/www.dehn-international.com/store/f/57074694/HDVORSCHAU/953200.jpg)
953200
DEHNrail
Activation, 230 V, e.g. lift control, ventilation, sprinklers: Two-pole surge arrester consisting of a base part and plug-in protection module.
/www.dehn-international.com/store/f/57079407/HDVORSCHAU/928430.jpg)
928430
DEHNvario
Loudspeaker line: Compact combined lightning current and surge arrester for the protection of electroacoustic systems (e.g. voice alarm, loudspeaker systems).
/www.dehn-international.com/store/f/57074694/HDVORSCHAU/953200.jpg)
953200
DEHNrail
Power supply Burglar alarm control panel: Two-pole surge arrester consisting of base element and plugged-in protection module.
/www.dehn-international.com/store/f/57078477/HDVORSCHAU/920247.jpg)
920247
BLITZDUCTOR XT
Detector groups: Combination arrester with RFID LifeCheck for protecting 1 twin wire of earth-free interfaces. Requires base part (art. no. 920 300).
/www.dehn-international.com/store/f/57080668/HDVORSCHAU/929039.jpg)
929039
DEHNgate
Transmission device, GSM antenna: Surge arrester with integrated gas discharge arrester.
/www.dehn-international.com/store/f/57078417/HDVORSCHAU/920375.jpg)
920375
BLITZDUCTOR XT
Transmission device, ISDN connection: Combination arrester with RFID LifeCheck to protect 2 twisted pairs. Requires base part (art. no. 920 300).
/www.dehn-international.com/store/f/57080259/HDVORSCHAU/929161.jpg)
929161
DEHNpatch Class EA
Network: Universal, space-saving combined arrester in 19 mm width and RJ45 connection technology with status display for easy maintenance.
/www.dehn-international.com/store/f/57080200/HDVORSCHAU/929221.jpg)
929221
DEHNpatch Outdoor
IP camera surveillance systems: Universal surge arrester for GBit Ethernet applications, Power over Ethernet and similar applications in structured cabling in indoor and outdoor areas (IP 66).
/www.dehn-international.com/store/f/57251846/HDVORSCHAU/971127.jpg)
971127
DEHNsecure
Lighting escape routes (outdoor area): Single-pole, modular, coordinated lightning current arrester for DC applications.
/www.dehn-international.com/store/f/57072725/HDVORSCHAU/972125.jpg)
972125
DEHNguard SE
Lighting escape routes (indoor), DC supply (battery), emergency lighting: Single-pole, modular surge arrester for DC applications.
/www.dehn-international.com/store/f/57070747/HDVORSCHAU/952220.jpg)
952220
DEHNguard M TN
AC supply, emergency lighting: Modular surge arrester for single-phase TN systems.
/www.dehn-international.com/store/f/57078417/HDVORSCHAU/920375.jpg)
920375
BLITZDUCTOR XT
Sensor and signal line: Combination arrester with RFID LifeCheck to protect 2 twin wires. Requires base part (art. no. 920 300).
/www.dehn-international.com/store/f/57072893/HDVORSCHAU/900923.jpg)
900923
DEHNcube 2 YPV
Inverter protection: DCU 2 YPV 1100 2M 1S generator terminal box with IP65 protection. Three-stage DC switching device with combined disconnecting and short-circuiting device with safe electrical isolation.
/www.dehn-international.com/store/f/57069263/HDVORSCHAU/941406.jpg)
941406
DEHNshield TNS Basic
Power supply charging pole: Multipole combined arrester according to EN 61643-11 on spark gap basis.
/www.dehn-international.com/store/f/57077483/HDVORSCHAU/927271.jpg)
927271
BLITZDUCTORconnect
MSR data lines (e.g. RS-485 bus): Space-saving, modular combined lightning current and surge arrester in 6 mm width and push-in connection technology with status display for protecting 1 twin wire of earth-free high-frequency bus systems as well as symmetrical interfaces.
How to plan surge protection for hospitals correctly.
Lightning equipotential bonding plays a particularly important role in buildings with an external lightning protection system. This must be carried out for all conductive systems leading into the building from the outside according to DIN EN 62305-3. In addition, you should consider an EMC-based lightning protection zone concept according to DIN EN 62305-4 for the protection of sensitive components during planning.
Surge protection devices are divided into lightning current arresters, surge arresters and combined lightning current and surge arresters. Lightning current arresters and combined lightning current and surge arresters that implement the transition from lightning protection zone 0A to 1 or 0A to 2 are subject to the highest requirements with regard to discharge capacity. These arresters must be able to conduct partial lightning currents of the 10/350 μs waveform without causing damage in order to prevent destructive partial lightning currents from entering the electrical system of a building.
At the transition from lightning protection zone 0B to 1 (or downstream of the lightning current arrester at the transition from lightning protection zones 1 to 2 and higher), surge arresters are used to protect against overvoltages. Their task is to further attenuate the residual energy of the upstream protection stages and to limit the overvoltages induced in the system or generated there themselves.
Important information
for download
Brochure | DEHN protects | technical building equipment | .pdf 5.6 MB |
DEHNselect
Find the required solutions for your project in just a few steps. With DEHNselect, you can easily select the standard-compliant surge protection for hospitals - whether for new buildings, conversions or modernisation.
To DEHNselect
Have you got any questions?
We are happy to answer any questions you may have.
You can reach your contact person at [email protected].