DEHNguard modular
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46445648/HDVORSCHAU/942405a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46445648/HDVORSCHAU/942405a1_16-9.jpg)
- Prewired complete unit consisting of a base part and plug-in protection modules
- Energy coordination with other arresters of the Red/Line product family
- High discharge capacity due to heavy-duty zinc oxide varistors / spark gaps
- High device reliability due to "Thermo Dynamic Control" arrester monitoring
- Easy replacement of protection modules without tools due to module locking system with module release button
- Vibration and shock-tested according to EN 60068-2
- For DG MP versions with push-in double terminals for easy feed-through wiring
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46445649/HDVORSCHAU/952310a1_Kat.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46445649/HDVORSCHAU/952310a1_Kat.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46445650/HDVORSCHAU/952385az1_web.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46445650/HDVORSCHAU/952385az1_web.jpg)
Part No. 942300 DG MP TNC 275
GTIN 4013364495272, Customs tariff No. (EU): 85363030, Gross weight: 316.66 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Approvals | KEMA, VDE |
Part No. 942318 DG MP TNC 150 FM
GTIN 4013364495265, Customs tariff No. (EU): 85363030, Gross weight: 324.71 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 150 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 0.7 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942305 DG MP TNC 275 FM
GTIN 4013364495289, Customs tariff No. (EU): 85363030, Gross weight: 323.13 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942319 DG MP TNC 385 FM
GTIN 4013364495296, Customs tariff No. (EU): 85363030, Gross weight: 324.71 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 1.75 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942308 DG MP TNC 440 FM
GTIN 4013364495258, Customs tariff No. (EU): 85363030, Gross weight: 355.78 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 440 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 2 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942400 DG MP TNS 275
GTIN 4013364484115, Customs tariff No. (EU): 85363030, Gross weight: 407.53 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 + type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Part No. 942408 DG MP TNS 150 FM
GTIN 4013364484863, Customs tariff No. (EU): 85363030, Gross weight: 385.91 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 + type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 150 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 0.7 / ≤ 0.7 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942405 DG MP TNS 275 FM
GTIN 4013364477124, Customs tariff No. (EU): 85363030, Gross weight: 350.91 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 + type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942409 DG MP TNS 385 FM
GTIN 4013364484832, Customs tariff No. (EU): 85363030, Gross weight: 441.67 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 + type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.75 / ≤ 1.75 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942310 DG MP TT 275
GTIN 4013364484108, Customs tariff No. (EU): 85363030, Gross weight: 343.84 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 + type 3 / class II + class III |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Part No. 942328 DG MP TT 150 FM
GTIN 4013364484856, Customs tariff No. (EU): 85363030, Gross weight: 388.86 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 + type 3 / class II + class III |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 150 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 15 kA |
Nominal discharge current (8/20 µs) [N-PE] (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 0.7 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942315 DG MP TT 275 FM
GTIN 4013364477162, Customs tariff No. (EU): 85363030, Gross weight: 346.63 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 + type 3 / class II + class III |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942325 DG MP TT 320 FM
GTIN 4013364484849, Customs tariff No. (EU): 85363030, Gross weight: 418.85 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 + type 3 / class II + class III |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 320 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942317 DG MP TT 385 FM
GTIN 4013364484825, Customs tariff No. (EU): 85363030, Gross weight: 430.48 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 + type 3 / class II + class III |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.75 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942200 DG MP TN 275
GTIN 4013364495395, Customs tariff No. (EU): 85363030, Gross weight: 228.88 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Part No. 942207 DG MP TN 150 FM
GTIN 4013364495418, Customs tariff No. (EU): 85363030, Gross weight: 231.67 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 150 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 0.7 / ≤ 0.7 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | Changeover contact |
Part No. 942205 DG MP TN 275 FM
GTIN 4013364495401, Customs tariff No. (EU): 85363030, Gross weight: 231.32 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | Changeover contact |
Part No. 942110 DG MP TT 2P 275
GTIN 4013364495326, Customs tariff No. (EU): 85363030, Gross weight: 220.36 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Part No. 942115 DG MP TT 2P 275 FM
GTIN 4013364495333, Customs tariff No. (EU): 85363030, Gross weight: 226.75 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942135 DG MP TT 2P 320 FM
GTIN 4013364495340, Customs tariff No. (EU): 85363030, Gross weight: 230.96 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 320 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942117 DG MP TT 2P 385 FM
GTIN 4013364495357, Customs tariff No. (EU): 85363030, Gross weight: 227.23 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.75 / ≤ 1.5 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 942307 DG MP WE 600 FM
GTIN 4013364495302, Customs tariff No. (EU): 85363030, Gross weight: 384.26 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 + Type 3 / class II + class III |
Max. continuous operating voltage (a.c.) (UC ) | 600 V (50 / 60 Hz) |
Rated varistor voltage (Umov ) | 750 V |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 25 kA |
Voltage protection level (UP ) | ≤ 3 kV |
Approvals | KEMA, VDE |
Type of remote signalling contact | changeover contact |
Part No. 952313 DG M TNC 150
GTIN 4013364123939, Customs tariff No. (EU): 85363030, Gross weight: 319.70 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 150 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 0.7 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Part No. 952300 DG M TNC 275
GTIN 4013364108431, Customs tariff No. (EU): 85363030, Gross weight: 355.40 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, VDE, UL |
Part No. 952314 DG M TNC 385
GTIN 4013364124028, Customs tariff No. (EU): 85363030, Gross weight: 362.50 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 1.75 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Part No. 952303 DG M TNC 440
GTIN 4013364120709, Customs tariff No. (EU): 85363030, Gross weight: 376.30 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 440 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 2 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Part No. 952318 DG M TNC 150 FM
GTIN 4013364124011, Customs tariff No. (EU): 85363030, Gross weight: 326.80 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 150 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 0.7 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Type of remote signalling contact | changeover contact |
Part No. 952305 DG M TNC 275 FM
GTIN 4013364108448, Customs tariff No. (EU): 85363030, Gross weight: 348.80 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, VDE, UL |
Type of remote signalling contact | changeover contact |
Part No. 952319 DG M TNC 385 FM
GTIN 4013364124035, Customs tariff No. (EU): 85363030, Gross weight: 370.70 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 1.75 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Type of remote signalling contact | changeover contact |
Part No. 952308 DG M TNC 440 FM
GTIN 4013364120716, Customs tariff No. (EU): 85363030, Gross weight: 383.20 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 440 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level (UP ) | ≤ 2 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Type of remote signalling contact | changeover contact |
Part No. 952403 DG M TNS 150
GTIN 4013364128569, Customs tariff No. (EU): 85363030, Gross weight: 443.20 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 150 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 0.7 / ≤ 0.7 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Part No. 952400 DG M TNS 275
GTIN 4013364108455, Customs tariff No. (EU): 85363030, Gross weight: 444.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, VDE, UL |
Part No. 952404 DG M TNS 385
GTIN 4013364128545, Customs tariff No. (EU): 85363030, Gross weight: 499.50 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.75 / ≤ 1.75 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Part No. 952408 DG M TNS 150 FM
GTIN 4013364128576, Customs tariff No. (EU): 85363030, Gross weight: 451.60 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 150 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 0.7 / ≤ 0.7 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Type of remote signalling contact | changeover contact |
Part No. 952405 DG M TNS 275 FM
GTIN 4013364108462, Customs tariff No. (EU): 85363030, Gross weight: 479.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, VDE, UL |
Type of remote signalling contact | changeover contact |
Part No. 952409 DG M TNS 385 FM
GTIN 4013364128552, Customs tariff No. (EU): 85363030, Gross weight: 508.40 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.75 / ≤ 1.75 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Type of remote signalling contact | changeover contact |
Part No. 952381 DG M H TT 275
GTIN 4013364318144, Customs tariff No. (EU): 85363030, Gross weight: 435.03 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 20 kA |
Nominal discharge current (8/20 µs) [N-PE] (In ) | 80 kA |
Max. discharge current (8/20 µs) [L-N] (Imax ) | 40 kA |
Max. discharge current (8/20 µs) [N-PE] (Imax ) | 120 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA |
Part No. 952385 DG M H TT 275 FM
GTIN 4013364318137, Customs tariff No. (EU): 85363030, Gross weight: 441.30 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 20 kA |
Nominal discharge current (8/20 µs) [N-PE] (In ) | 80 kA |
Max. discharge current (8/20 µs) [L-N] (Imax ) | 40 kA |
Max. discharge current (8/20 µs) [N-PE] (Imax ) | 120 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA |
Type of remote signalling contact | changeover contact |
Part No. 952323 DG M TT 150
GTIN 4013364133235, Customs tariff No. (EU): 85363030, Gross weight: 406.90 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 150 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 0.7 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Part No. 952310 DG M TT 275
GTIN 4013364108479, Customs tariff No. (EU): 85363030, Gross weight: 435.03 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, VDE, UL |
Part No. 952320 DG M TT 320
GTIN 4013364126794, Customs tariff No. (EU): 85363030, Gross weight: 442.08 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 320 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA |
Part No. 952311 DG M TT 385
GTIN 4013364119390, Customs tariff No. (EU): 85363030, Gross weight: 458.20 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.75 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Part No. 952328 DG M TT 150 FM
GTIN 4013364133242, Customs tariff No. (EU): 85363030, Gross weight: 416.40 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 150 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 0.7 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | UL |
Type of remote signalling contact | changeover contact |
Part No. 952315 DG M TT 275 FM
GTIN 4013364108486, Customs tariff No. (EU): 85363030, Gross weight: 441.30 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, VDE, UL |
Type of remote signalling contact | changeover contact |
Part No. 952325 DG M TT 320 FM
GTIN 4013364126800, Customs tariff No. (EU): 85363030, Gross weight: 450.80 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 320 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA |
Type of remote signalling contact | changeover contact |
Part No. 952316 DG M TT 385 FM
GTIN 4013364119406, Customs tariff No. (EU): 85363030, Gross weight: 462.10 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.75 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Type of remote signalling contact | changeover contact |
Part No. 952332 DG M TT 385/305 FM
GTIN 4013364469945, Customs tariff No. (EU): 85363030, Gross weight: 464.30 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.75 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | UL |
Type of remote signalling contact | changeover contact |
Part No. 952201 DG M TN 150
GTIN 4013364123915, Customs tariff No. (EU): 85363030, Gross weight: 227.20 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 150 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 0.7 / ≤ 0.7 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Part No. 952200 DG M TN 275
GTIN 4013364108394, Customs tariff No. (EU): 85363030, Gross weight: 244.60 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, VDE, UL, ATEX, IECEx |
Part No. 952206 DG M TN 150 FM
GTIN 4013364123922, Customs tariff No. (EU): 85363030, Gross weight: 233.10 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 150 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 0.7 / ≤ 0.7 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, UL |
Type of remote signalling contact | changeover contact |
Part No. 952205 DG M TN 275 FM
GTIN 4013364108400, Customs tariff No. (EU): 85363030, Gross weight: 247.70 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-PE]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, VDE, UL, ATEX, IECEx |
Type of remote signalling contact | changeover contact |
Part No. 952181 DG M H TT 2P 275
GTIN 4013364318175, Customs tariff No. (EU): 85363030, Gross weight: 244.10 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 20 kA |
Nominal discharge current (8/20 µs) [N-PE] (In ) | 80 kA |
Max. discharge current (8/20 µs) [L-N] (Imax ) | 40 kA |
Max. discharge current (8/20 µs) [N-PE] (Imax ) | 120 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA |
Part No. 952185 DG M H TT 2P 275 FM
GTIN 4013364318151, Customs tariff No. (EU): 85363030, Gross weight: 244.10 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) [L-N] (In ) | 20 kA |
Nominal discharge current (8/20 µs) [N-PE] (In ) | 80 kA |
Max. discharge current (8/20 µs) [L-N] (Imax ) | 40 kA |
Max. discharge current (8/20 µs) [N-PE] (Imax ) | 120 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA |
Type of remote signalling contact | changeover contact |
Part No. 952110 DG M TT 2P 275
GTIN 4013364108417, Customs tariff No. (EU): 85363030, Gross weight: 258.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, VDE, UL, ATEX, IECEx |
Part No. 952130 DG M TT 2P 320
GTIN 4013364128521, Customs tariff No. (EU): 85363030, Gross weight: 263.20 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 320 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA |
Part No. 952111 DG M TT 2P 385
GTIN 4013364119420, Customs tariff No. (EU): 85363030, Gross weight: 248.30 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.75 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA |
Part No. 952115 DG M TT 2P 275 FM
GTIN 4013364108424, Customs tariff No. (EU): 85363030, Gross weight: 244.10 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 275 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA, VDE, UL, ATEX, IECEx |
Type of remote signalling contact | changeover contact |
Part No. 952135 DG M TT 2P 320 FM
GTIN 4013364128538, Customs tariff No. (EU): 85363030, Gross weight: 269.20 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 320 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA |
Type of remote signalling contact | changeover contact |
Part No. 952116 DG M TT 2P 385 FM
GTIN 4013364119413, Customs tariff No. (EU): 85363030, Gross weight: 251.70 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) [L-N] (UC ) | 385 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 20 kA |
Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.75 / ≤ 1.5 kV |
Max. mains-side overcurrent protection | 125 A gG |
Approvals | KEMA |
Type of remote signalling contact | changeover contact |
Part No. 952302 DG M WE 600
GTIN 4013364113305, Customs tariff No. (EU): 85363030, Gross weight: 406.60 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 600 V (50 / 60 Hz) |
Rated varistor voltage (Umov ) | 750 V |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 25 kA |
Voltage protection level (UP ) | ≤ 3 kV |
Max. mains-side overcurrent protection | 100 A gG |
Approvals | KEMA, UL |
Part No. 952307 DG M WE 600 FM
GTIN 4013364113312, Customs tariff No. (EU): 85363030, Gross weight: 409.50 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 600 V (50 / 60 Hz) |
Rated varistor voltage (Umov ) | 750 V |
Nominal discharge current (8/20 µs) (In ) | 15 kA |
Max. discharge current (8/20 µs) (Imax ) | 25 kA |
Voltage protection level (UP ) | ≤ 3 kV |
Max. mains-side overcurrent protection | 100 A gG |
Approvals | KEMA, UL |
Type of remote signalling contact | changeover contact |