Protection of GSM-R and FRMCS systems
A high-performance, wireless connection is essential for real-time data transmission between the train and the track. Communication systems for rail transport systems are therefore becoming increasingly digitalised and equipped with highly sensitive electronics. This makes them more susceptible to faults than they were a decade ago. If communication systems fail due to lightning strikes or surges, delays or cancellations in rail traffic can occur – often at a high cost.
With protection solutions from DEHN, you can avoid system downtimes and malfunctions and protect people at level crossings and ensure the safe operation of telecommunications systems and mobile radio sites.

Solutions for GSM-R and FMRC systems
The GSM-R (Global System for Mobile Communications - Railway) is a special mobile radio system that was developed and adapted for communication in rail transport. The FRMCS (Future Railway Mobile Communication System) creates the necessary connectivity for digital future technologies in railway operations.
To ensure good transmission ranges, the radio masts are usually in an exposed position. This means that the risk of a direct lightning strike is particularly high. With a carefully planned lightning and surge protection concept, you can increase the availability of essential communication systems and protect people in the vicinity of the systems.
/www.dehn-international.com/store/f/57110747/HDVORSCHAU/900352.jpg)
900352
DEHNvap M NG 3P 100 FM
Modular combined arrester (Type 1 + 2). The protection of 230/400 V power supply systems of cell sites in the main distribution board.
/www.dehn-international.com/store/f/57251824/HDVORSCHAU/971126.jpg)
971126
DEHNsecure M 1 60 FM
Spark-gap-based, single-pole, coordinated lightning current arrester DEHNsecure modular, classification Type 1 as per EN 61643-11. Spark gap technology particularly suited for use in DC circuits.
/www.dehn-international.com/store/f/57080200/HDVORSCHAU/929221.jpg)
929221
DEHNpatch CLE IP66
Universal surge arrester for GBit Ethernet applications, Power over Ethernet (IEEE 802.3 compliant up to PoE++ / 4PPoE) and similar applications in structured cabling systems in indoor and outdoor areas (IP 66).
/www.dehn-international.com/store/f/57080259/HDVORSCHAU/929161.jpg)
929161
DEHNpatch Class EA
Universal, space-saving combined arrester of 19 mm in width and RJ45 connection system with status indication for simple maintenance.
/www.dehn-international.com/store/f/57100602/HDVORSCHAU/819609.jpg)
819609
HVI light plus Conductor
HVI light plus Conductor cut to length (high-voltage-resistant, insulated down conductor) for maintaining the separation distance from electrically conductive parts as per DIN EN 62305-3 (VDE 0185-305-3).
Compliance with the relevant directives
All products and solutions from DEHN are standard-compliant. Learn more about the rail-specific requirements and how you can meet them with our solutions.
Rail-specific standards at a glanceProduct highlights

HVI check
Simple function and status determination of high-voltage-resistant, insulated down conductors (HVI).
More information
Securing mobile networks and keeping them available
Protection concepts for secure operation, highly available networks and reduced maintenance costs.
More informationDownloads
Brochure | Railway infrastructure | DEHN protects the railway infrastructure | .pdf 5.3 MB |
Any questions about protection solutions for railway infrastructure?
Contact our experts at [email protected].
Or find your contact person here – worldwide.