BUStector
:quality(98)/dehn-international.com/store/f/57080386/HDVORSCHAU/925001a6_16-9.jpg)
:quality(98)/dehn-international.com/store/f/57080386/HDVORSCHAU/925001a6_16-9.jpg)
- Surge arrester for KNX / EIB buses
- Extremely space-saving due to KNX / EIB bus terminal design
- System-tested with EIBA certification
Details
:quality(98)/dehn-international.com/store/f/57080388/HDVORSCHAU/925001a4_Kat.jpg)
:quality(98)/dehn-international.com/store/f/57080388/HDVORSCHAU/925001a4_Kat.jpg)
:quality(98)/dehn-international.com/store/f/57080387/HDVORSCHAU/925001a5_Kat.jpg)
:quality(98)/dehn-international.com/store/f/57080387/HDVORSCHAU/925001a5_Kat.jpg)
Part No. 925001 BT 24
GTIN 4013364047365, Customs tariff No. (EU): 85363010, Gross weight: 10.10 g, PU: 1.00 pc(s)
Technical data
SPD class | B |
Max. continuous operating voltage (d.c.) (UC ) | 45 V |
Nominal current (IL ) | 6 A |
D1 Lightning impulse current (10/350 µs) per line | 1 kA |
C2 Nominal discharge current per line (In ) | 5 kA |
Cut-off frequency line-line (fG ) | 70 MHz |
Approvals | EIBA-Zertifizierung Nr. Z 32/1399/95 |