Lightning protection, earthing and equipotential bonding for bus charging stations
The lightning current is distributed into the ground over a large area in a controlled fashion through the intermeshed, low-impedance interconnected earthing system in order to ensure the safety of people and to reduce dangerous surges. Step and touch voltages that are dangerous to people are prevented through additional potential control in areas where people are located.

DEHN products for lightning protection, earthing and equipotential bonding
You are ideally set up with us: We offer you a comprehensive, useful and harmonised complete range of products for earthing and equipotential bonding for bus charging stations. For efficient planning, convenient purchasing, seamless installation and ongoing maintenance.
/www.dehn-international.com/store/f/57102094/HDVORSCHAU/819220.jpg)
819220
HVI Conductor
High-voltage-resistant, insulated HVI down conductors for safely maintaining separation distances.
/www.dehn-international.com/store/f/57101354/HDVORSCHAU/819255.jpg)
819255
Self-supporting air-termination rods 4 to 9 m
For protecting large roof-mounted structures, adjustable to a roof slope up to max. 10°.
/www.dehn-international.com/store/f/57097125/HDVORSCHAU/105170.jpg)
105170
DEHNcon-H
High-voltage-resistant insulated down conductor in a supporting tube. For safely maintaining separation distances.
/www.dehn-international.com/store/f/57096801/HDVORSCHAU/105400.jpg)
105400
Air-termination rods, D40
For conventional external lightning protection with earthing clamp and KS connector Dimensioned according to Eurocode 1.
/www.dehn-international.com/store/f/57106487/HDVORSCHAU/620902_oben.jpg)
620902
Earth rod
Permanently corrosion-resistant due to StSt (V4A). For setting up earthing systems for down conductors or transformer stations.
/www.dehn-international.com/store/f/57106733/HDVORSCHAU/610020.jpg)
610020
Connection clamps
Permanently corrosion-resistant connection clamps for the cross/parallel connection of earth rods.
/www.dehn-international.com/store/f/57104844/HDVORSCHAU/540270_collage.jpg)
540270
Potential control
Prevent dangerous step and touch voltages; e.g. using tested mesh mats.
/www.dehn-international.com/store/f/57094230/HDVORSCHAU/319209.jpg)
319209
Cross units
Permanently corrosion-resistant due to StSt (V4A). For the aboveground and underground connection of round and flat conductors.
/www.dehn-international.com/store/f/57105024/HDVORSCHAU/860325.jpg)
860335
Strips
Flat bar for use in earthing systems, lightning protection systems and in ring equipotential bonding.
Downloads
If you require further information or want to learn about our products, we look forward to hearing from you.
Brochure | Properly protected – Safe charging | Protection concepts for the charging infrastructure of electric mobility | .pdf 2.3 MB |
Brochure | DEHN protects intelligent power grids | Security of supply for today and tomorrow with lightning and surge protection | .pdf 3.8 MB |
Brochure | DEHNconcept | Planning Service | .pdf 1.1 MB |
White Paper | Battery storage systems | Lightning and surge protection for battery storage systems | .pdf 2.4 MB |
White Paper | Electromobility | Lightning and surge protection for electric bus charging stations | .pdf 1.1 MB |
White Paper | Electromobility | Earthing and equipotential bonding measures for the charging infrastructure of electric mobility | .pdf 1.5 MB |
DEHNconcept
Use DEHN engineering know-how for your projects. From a risk analysis to the planning of external lightning protection, earthing and surge protection concepts.
Help and support
We are happy to answer any questions you may have on the topic of the e-mobility.
You can reach your contact person at [email protected].