Air-Termination Rods D40
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44137685/HDVORSCHAU/105202_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44137685/HDVORSCHAU/105202_16-9.jpg)
The air-termination rods are dimensioned in line with Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
Components:
– Air-termination rod 2,000 mm or tubular air-termination rod 2,500 mm
– Tube Ø40 x 5 mm with support for Ø22 / 16 mm
– Earth connection St/St with KS connector StSt for Rd 6-10 mm [lightning current carrying capability 100 kA (10/350 µs)]
Part no. 105 140 is used for fixing on to, e.g., walls; part no. 105 354 for fixing on to pipes.
The maximum free length refers to the distance between the rod tip and the upper holder (fixing point).
For reasons of stability, the centre holder (3 fixing points) should be mounted directly below the upper holder if possible. The distance must not be more than 15 cm. The lower holder (fixing point) has to be installed within a range of ≤ 15 cm at the end of the air-termination rod.
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44137687/HDVORSCHAU/Windlast_Skala.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44137687/HDVORSCHAU/Windlast_Skala.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44137686/HDVORSCHAU/Windlast%20neu_Katalog.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44137686/HDVORSCHAU/Windlast%20neu_Katalog.jpg)
Part No. 105170 FS D40 16 10 4000 KSV AL
GTIN 4013364151192, Customs tariff No. (EU): 85389099, Gross weight: 4.17 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Total length (l1) | 4000 mm |
Max. free length with air-termination rod (l2) | 3500 mm |
Clamping length (l3) | 500 mm |
Number of fixings | 2 |
Max. gust wind speed | (Wall mounting with a free length of 3,500 mm) 185 km/h |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Part No. 105175 FS D40 22 16 10 4500 KSV AL
GTIN 4013364151208, Customs tariff No. (EU): 85389099, Gross weight: 4.40 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Total length (l1) | 4500 mm |
Max. free length with air-termination rod (l2) | 4000 mm |
Clamping length (l3) | 500 mm |
Number of fixings | 2 |
Max. gust wind speed | (Wall mounting with a free length of 4,000 mm) 186 km/h |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Part No. 105171 FS D40 16 10 5000 KSV AL
GTIN 4013364151215, Customs tariff No. (EU): 85389099, Gross weight: 5.60 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Total length (l1) | 5000 mm |
Max. free length with air-termination rod (l2) | 4000 mm |
Clamping length (l3) | 1000 mm |
Number of fixings | 2 |
Max. gust wind speed | (Wall mounting with a free length of 4,000 mm) 185 km/h |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Part No. 105176 FS D40 22 16 10 5500 KSV AL
GTIN 4013364151222, Customs tariff No. (EU): 85389099, Gross weight: 6.00 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Total length (l1) | 5500 mm |
Max. free length with air-termination rod (l2) | 4500 mm |
Clamping length (l3) | 1000 mm |
Number of fixings | 2 |
Max. gust wind speed | (Wall mounting with a free length of 4,500 mm) 186 km/h |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Part No. 105172 FS D40 16 10 6000 KSV AL
GTIN 4013364151239, Customs tariff No. (EU): 85389099, Gross weight: 7.20 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Total length (l1) | 6000 mm |
Max. free length with air-termination rod (l2) | 4500 mm |
Clamping length (l3) | 1500 mm |
Number of fixings | 3 |
Max. gust wind speed | (Wall mounting with a free length of 4,500 mm) 186 km/h |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Part No. 105177 FS D40 22 16 10 6500 KSV AL
GTIN 4013364151246, Customs tariff No. (EU): 85389099, Gross weight: 7.45 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Total length (l1) | 6500 mm |
Max. free length with air-termination rod (l2) | 5000 mm |
Clamping length (l3) | 1500 mm |
Number of fixings | 3 |
Max. gust wind speed | (Wall mounting with a free length of 5,000 mm) 183 km/h |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Part No. 105173 FS D40 16 10 7000 KSV AL
GTIN 4013364151253, Customs tariff No. (EU): 85389099, Gross weight: 8.60 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Total length (l1) | 7000 mm |
Max. free length with air-termination rod (l2) | 5500 mm |
Clamping length (l3) | 1500 mm |
Number of fixings | 3 |
Max. gust wind speed | (Wall mounting with a free length of 5,500 mm) 146 km/h |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Part No. 105178 FS D40 22 16 10 7500 KSV AL
GTIN 4013364151260, Customs tariff No. (EU): 85389099, Gross weight: 9.00 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Total length (l1) | 7500 mm |
Max. free length with air-termination rod (l2) | 5500 mm |
Clamping length (l3) | 2000 mm |
Number of fixings | 3 |
Max. gust wind speed | (Wall mounting with a free length of 5,500 mm) 149 km/h |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Part No. 105174 FS D40 16 10 8000 KSV AL
GTIN 4013364151277, Customs tariff No. (EU): 85389099, Gross weight: 10.14 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Total length (l1) | 8000 mm |
Max. free length with air-termination rod (l2) | 5500 mm |
Clamping length (l3) | 2500 mm |
Number of fixings | 3 |
Max. gust wind speed | (Wall mounting with a free length of 5,500 mm) 142 km/h |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Part No. 105179 FS D40 22 16 10 8500 KSV AL
GTIN 4013364151284, Customs tariff No. (EU): 85389099, Gross weight: 10.40 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Total length (l1) | 8500 mm |
Max. free length with air-termination rod (l2) | 5500 mm |
Clamping length (l3) | 3000 mm |
Number of fixings | 3 |
Max. gust wind speed | (Wall mounting with a free length of 5,500 mm) 152 km/h |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Part No. 105190 FS D40 16 10 4000 KSV V2A
GTIN 4013364152045, Customs tariff No. (EU): 85389099, Gross weight: 9.20 kg, PU: 1.00 pc(s)
Technical data
Total length (l1) | 4000 mm |
Max. free length with air-termination rod (l2) | 3500 mm |
Clamping length (l3) | 500 mm |
Number of fixings | 2 |
Max. gust wind speed | (Wall mounting with a free length of 3,500 mm) 191 km/h |
Material of air-termination rod | StSt |
Standard | EN 62561-(1+2) |
Part No. 105195 FS D40 22 16 10 4500 KSV V2A
GTIN 4013364152090, Customs tariff No. (EU): 85389099, Gross weight: 10.00 kg, PU: 1.00 pc(s)
Technical data
Total length (l1) | 4500 mm |
Max. free length with air-termination rod (l2) | 4000 mm |
Clamping length (l3) | 500 mm |
Number of fixings | 2 |
Max. gust wind speed | (Wall mounting with a free length of 4,000 mm) 192 km/h |
Material of air-termination rod | StSt |
Standard | EN 62561-(1+2) |
Part No. 105191 FS D40 16 10 5000 KSV V2A
GTIN 4013364152052, Customs tariff No. (EU): 85389099, Gross weight: 12.60 kg, PU: 1.00 pc(s)
Technical data
Total length (l1) | 5000 mm |
Max. free length with air-termination rod (l2) | 4000 mm |
Clamping length (l3) | 1000 mm |
Number of fixings | 2 |
Max. gust wind speed | (Wall mounting with a free length of 4,000 mm) 191 km/h |
Material of air-termination rod | StSt |
Standard | EN 62561-(1+2) |
Part No. 105196 FS D40 22 16 10 5500 KSV V2A
GTIN 4013364152106, Customs tariff No. (EU): 85389099, Gross weight: 14.30 kg, PU: 1.00 pc(s)
Technical data
Total length (l1) | 5500 mm |
Max. free length with air-termination rod (l2) | 4500 mm |
Clamping length (l3) | 1000 mm |
Number of fixings | 2 |
Max. gust wind speed | (Wall mounting with a free length of 4,500 mm) 192 km/h |
Material of air-termination rod | StSt |
Standard | EN 62561-(1+2) |
Part No. 105192 FS D40 16 10 6000 KSV V2A
GTIN 4013364152069, Customs tariff No. (EU): 85389099, Gross weight: 16.20 kg, PU: 1.00 pc(s)
Technical data
Total length (l1) | 6000 mm |
Max. free length with air-termination rod (l2) | 4500 mm |
Clamping length (l3) | 1500 mm |
Number of fixings | 3 |
Max. gust wind speed | (Wall mounting with a free length of 4,500 mm) 192 km/h |
Material of air-termination rod | StSt |
Standard | EN 62561-(1+2) |
Part No. 105197 FS D40 22 16 10 6500 KSV V2A
GTIN 4013364152113, Customs tariff No. (EU): 85389099, Gross weight: 16.80 kg, PU: 1.00 pc(s)
Technical data
Total length (l1) | 6500 mm |
Max. free length with air-termination rod (l2) | 5000 mm |
Clamping length (l3) | 1500 mm |
Number of fixings | 3 |
Max. gust wind speed | (Wall mounting with a free length of 5,000 mm) 190 km/h |
Material of air-termination rod | StSt |
Standard | EN 62561-(1+2) |
Part No. 105193 FS D40 16 10 7000 KSV V2A
GTIN 4013364152076, Customs tariff No. (EU): 85389099, Gross weight: 19.40 kg, PU: 1.00 pc(s)
Technical data
Total length (l1) | 7000 mm |
Max. free length with air-termination rod (l2) | 5500 mm |
Clamping length (l3) | 1500 mm |
Number of fixings | 3 |
Max. gust wind speed | (Wall mounting with a free length of 5,500 mm) 149 km/h |
Material of air-termination rod | StSt |
Standard | EN 62561-(1+2) |
Part No. 105198 FS D40 22 16 10 7500 KSV V2A
GTIN 4013364152120, Customs tariff No. (EU): 85389099, Gross weight: 20.00 kg, PU: 1.00 pc(s)
Technical data
Total length (l1) | 7500 mm |
Max. free length with air-termination rod (l2) | 5500 mm |
Clamping length (l3) | 2000 mm |
Number of fixings | 3 |
Max. gust wind speed | (Wall mounting with a free length of 5,500 mm) 159 km/h |
Material of air-termination rod | StSt |
Standard | EN 62561-(1+2) |
Part No. 105194 FS D40 16 10 8000 KSV V2A
GTIN 4013364152083, Customs tariff No. (EU): 85389099, Gross weight: 22.40 kg, PU: 1.00 pc(s)
Technical data
Total length (l1) | 8000 mm |
Max. free length with air-termination rod (l2) | 5500 mm |
Clamping length (l3) | 2500 mm |
Number of fixings | 3 |
Max. gust wind speed | (Wall mounting with a free length of 5,500 mm) 149 km/h |
Material of air-termination rod | StSt |
Standard | EN 62561-(1+2) |
Part No. 105199 FS D40 22 16 10 8500 KSV V2A
GTIN 4013364152137, Customs tariff No. (EU): 85389099, Gross weight: 23.60 kg, PU: 1.00 pc(s)
Technical data
Total length (l1) | 8500 mm |
Max. free length with air-termination rod (l2) | 5500 mm |
Clamping length (l3) | 3000 mm |
Number of fixings | 3 |
Max. gust wind speed | (Wall mounting with a free length of 5,500 mm) 155 km/h |
Material of air-termination rod | StSt |
Standard | EN 62561-(1+2) |