DEHNcare protective equipment
for eyes, face and head
for eyes, face and head
When working on electrical systems, arc faults can be triggered by technical defects, maloperations, contamination or foreign objects in the system. DEHNcare safety helmets and visors offer optimum protection for the face and head.

Uncompromising clarity. So that your team always sees clearly.
Protect your eyes, face and head from burns, flying parts and sparks. DEHN safety helmets, face shields and visors are especially clear, hard-wearing and scratch-resistant.

Face shields at a glance
DEHNcare APS with active protection
- Arc flash protection class APC 2
- PPE category 2 and 3 (as per NFPA 70E)
- APS T AS CL2 …: Clearest face shield on the market
- Can be equipped with an LED light on both sides
DEHNcare APS with headgear
- Arc flash protection class APC 1
- Suitable for live working up to 1,000 V
- High headgear – no additional safety helmet required
DEHNcare APS with lever arms
- Arc flash protection class APC 1 and 2
- Lever arms ensure optimum placement on the helmet

Balaclava at a glance
-
Arc flash protection class APC 2
-
PPE category 3 (as per NFPA 70E)
-
Increase the protective effect: combine face shield and balaclava

Protective hood at a glance
-
Arc flash protection class APC 2
-
PPE category 3 (as per NFPA 70E)
-
All-round protection against direct or indirect impact energy and flying parts

Safety helmet at a glance
-
Suitable for live working up to 1,000 V
-
Ample head circumference adjustment
Products
/www.dehn-international.com/store/f/57087348/HDVORSCHAU/785821.jpg)
785821
Face shield DEHNcare APS with clip, class 2
Arc-fault-tested DEHNcare APS T AS face shield with clip and transparent chin protector for maintenance and repair work on electrical installations.
/www.dehn-international.com/store/f/57087396/HDVORSCHAU/785824.jpg)
785824
Face shield DEHNcare APS with tensioning strap, class 2
Arc-fault-tested DEHNcare APS T AS face shield with tensioning strap and transparent chin protector for maintenance and repair work on electrical installations.
/www.dehn-international.com/store/f/57087421/HDVORSCHAU/785870.jpg)
785870
Face shield DEHNcare APS with headgear, APC 1
Arc-fault-tested face shield DEHNcare APS ARC E1 SK7 with headgear for protection against the mechanical and thermal hazards of an electric arc during live working.
/www.dehn-international.com/store/f/57087430/HDVORSCHAU/785721.jpg)
785721
Face shield DEHNcare APS with mechanical lever arms, class 1
Arc-fault-tested DEHNcare APS face shield with clip and mechanical lever arms for maintenance and repair work on electrical installations.
/www.dehn-international.com/store/f/57087458/HDVORSCHAU/785722.jpg)
785722
Face shield DEHNcare APS with magnetic lever arms, class 2
Arc-fault-tested DEHNcare APS face shield with clip and magnetic lever arms for maintenance and repair work on electrical installations.
/www.dehn-international.com/store/f/57087410/HDVORSCHAU/785790.jpg)
785790
Balaclava, APC 2
Arc-fault-tested balaclava to extend the head and neck protection in combination with face shield DEHNcare APS T AS …. For maintenance and repair work on electrical installations.
Download
Brochure | DS355 | Personal protective equipment for electrically skilled persons | .pdf 4,6 MB |
Flyer | DS498 | Face protection | .pdf 540 KB |
Got any questions on
DEHNcare PPE?
You can reach our technical support by phone: +49 9181 906 1510.
We are happy to call you back and respond to your queries in detail.