Your dashboard services.
Register to access all tools.

Puntas captadoras

Para fijar en el extremo de las varillas captadoras.

Para conductores de acero o aluminio

1 Product

Part No. 110000 FS 7.10 ZG

GTIN 4013364021440, Customs tariff No. (EU): 85389099, Gross weight: 20.60 g, PU: 50.00 unidad(es)


Images

Additional information


Material: ZFP
Conductor Rd: 7-10 mm
Longitud: 29 mm

Producto DEHN
Tipo: FS 7.10 ZG
art. no.: 110000
o equivalente

 

Technical data

Material ZFP
Conductor Rd 7-10 mm
Longitud 29 mm
Diámetro Ø exterior 15 mm

Product 110000 was added to Notepad.

Product 110000 was added to the cart.


Para conductores de cobre

1 Product

Part No. 110017 FS 8 MSGALCU

GTIN 4013364021457, Customs tariff No. (EU): 85389099, Gross weight: 28.10 g, PU: 10.00 unidad(es)


Images

Additional information


Material: Ms/gal Cu
Conductor Rd: 8 mm
Longitud: 29 mm

Producto DEHN
Tipo: FS 8 MSGALCU
art. no.: 110017
o equivalente

 

Technical data

Material Ms/gal Cu
Conductor Rd 8 mm
Longitud 29 mm
Diámetro Ø exterior 14 mm

Product 110017 was added to Notepad.

Product 110017 was added to the cart.


back to top