Earthing and equipotential bonding – for safety in the hospital.
An essential requirement for the reliable operation of all electrical systems in a building is a functional earthing and equipotential bonding system. Since a large number of electrical systems are in use in medical facilities such as hospitals, earthing and equipotential bonding represent important safety components there. Pay attention to well thought-out planning and professional execution. After all, errors can often only be rectified later with difficulty and at great expense.

/www.dehn-international.com/store/f/57104863/HDVORSCHAU/810335.jpg)
852335
Strip steel
Steel strip to EN 62561-2 with zinc coating ≥ 70 µm mean value (approx. 500 g/m2), for use in lightning protection and earthing systems.
/www.dehn-international.com/store/f/57106160/HDVORSCHAU/308026.jpg)
308026
Connecting clamp
Connecting clamp to EN 62561-1, for connecting reinforcing steel mesh or reinforcements with flat conductors. Design for T, cross and parallel connections.
/www.dehn-international.com/store/f/57106065/HDVORSCHAU/308142.jpg)
308141
Rebar clamp DEHNclip
Quick – Easy – Tested with lightning currents – that's DEHNclip, a reinforcing clamp that enables a secure connection of earthing materials with reinforcements without tools.
/www.dehn-international.com/store/f/57105965/HDVORSCHAU/478530.jpg)
478540
Water-pressure-tight wall bushing
Water-pressure-tight wall bushing for watertight concrete construction, for the water-pressure-tight feeding of earthing conductors / equipotential bonding conductors through concrete walls; with M10 threaded rod.
/www.dehn-international.com/store/f/57105888/HDVORSCHAU/478129.jpg)
478129
Connection clamps with threaded bolt
Connection clamps with threaded bolt for connecting round and flat conductors to fixed earthing terminals with an M10/12 thread.
/www.dehn-international.com/store/f/57104719/HDVORSCHAU/860908_teil.jpg)
860010
Round steel
Stainless steel wire to EN 62561-2 for use in lightning protection and earth-termination systems or equipotential bonding.
/www.dehn-international.com/store/f/57094230/HDVORSCHAU/319209.jpg)
319209
Cross clamp
Cross clamp to EN 62561-1, for the aboveground and underground connection of round and flat conductors. Design with intermediate plate and M8 screw.
The right way to standard-compliant earthing for hospitals.
As the safe operation of electrical systems is especially important in medical care, different standards need to be complied with when setting up earthing systems and equipotential bonding networks. Among other things, the requirements of EN 62305-3 regarding the installation of an earthing system and those of EN 50310 for setting up an equipotential bonding network need to be heeded.
DEHN offers you the right products and concepts for standard-compliant earthing and equipotential bonding networks.
You can find more on the topic of earthing
Downloads
Brochure | The foundation earth electrode | Earth-termination system | .pdf 1 MB |
Brochure | Product selection foundation earth electrode | according to DIN 18014 and IEC 62305-3 | .pdf 2.3 MB |
Have you got any questions?
We are happy to answer any questions you may have.
You can reach your contact person at [email protected].