Your dashboard services.
Register to access all tools.

Connecting Clamps for Reinforcements

Clamps for connecting reinforcing steel mesh or bar with round and flat conductors

Arrangement:
(II) = parallel
(+) = cross

Details

Figure 3: U-bolt clamp Part No. 308 045
lorem ipsum
Figure 5: Connecting clamp Part No. 308 035
lorem ipsum
Figure 4: U-bolt clamp with cable lug
lorem ipsum
Figure 1: Diameters of reinforcing steels.
Ref.: Steel for the reinforcement of concrete according to DIN EN 10080:2005.
lorem ipsum
Figure 3: U-bolt clamp Part No. 308 046
lorem ipsum

For T, cross and parallel connections

1 Product

Part No. 308025 VK A UNI ST

GTIN 4013364035881, Customs tariff No. (EU): 85359000, Gross weight: 102.00 g, PU: 50.00 pc(s)


Images

Additional information

Connecting clamps for reinforcements, St/tZn
Connecting clamp for connecting reinforcing steel
mesh and reinforcements with round conductors
For T, cross and parallel connections
Material: St/tZn
Clamping range Rd / Rd: (+) 6-10 / 6-10 mm
Clamping range Rd / Fl: (+) 6-10 / 30 mm
Clamping range Fl / Fl: (II) 30 / 30 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 9 kA

Brand: DEHN
Type: VK A UNI ST
Part No.: 308025
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd / Rd (+) 6-10 / 6-10 mm
Clamping range Rd / Fl (+) 6-10 / 30 mm
Clamping range Fl / Fl (II) 30 / 30 mm
Screw di M10 x 25 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 9 kA

Product 308025 was added to Notepad.

Product 308025 was added to the cart.


For T, cross and parallel connections

1 Product

Part No. 308026 VK 6.10 FL30 FL30 BSB STTZN

GTIN 4013364035874, Customs tariff No. (EU): 85359000, Gross weight: 111.00 g, PU: 25.00 pc(s)


Images

Additional information

Connecting clamps for reinforcements, St/tZn
Connecting clamp for connecting reinforcing steel
mesh and reinforcements with flat conductors
For T, cross and parallel connections
Material: St/tZn
Clamping range Rd / Fl: (+) 6-10 / 30 mm
Clamping range Fl / Fl: (+ / II) 30 / 30 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 13 kA

Brand: DEHN
Type: VK 6.10 FL30 FL30 BSB STTZN
Part No.: 308026
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd / Fl (+) 6-10 / 30 mm
Clamping range Fl / Fl (+ / II) 30 / 30 mm
Screw di M10 x 25 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 13 kA
*) For exact assignment see test certificate.

Product 308026 was added to Notepad.

Product 308026 was added to the cart.


For T and cross connections

Note: recommended tightening torque ≥ 10 Nm

1 Product

Part No. 308030 VK A R22 F40 STBL

GTIN 4013364030749, Customs tariff No. (EU): 85359000, Gross weight: 130.00 g, PU: 50.00 pc(s)


Images

Additional information

Connecting clamps for reinforcements, St/bare
Connecting clamp for connecting reinforcing steel
mesh reinforcements bar with flat conductors
For T and cross connections
Material: St/bare
Clamping range Rd / Fl: (+) 6-22 / 30-40 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 1.0 kA

Brand: DEHN
Type: VK A R22 F40 STBL
Part No.: 308030
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd / Fl (+) 6-22 / 30-40 mm
Screw di M10 x 40 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 1.0 kA
*) For exact assignment see test certificate.

Product 308030 was added to Notepad.

Product 308030 was added to the cart.


For T, cross and parallel connections with clamping piece

For flexible connection of round conductors or for fixed earthing terminals while fixing in the formwork.

1 Product

Part No. 308035 VK 6.22 FL40 KB6.10 BSB STBL

GTIN 4013364123472, Customs tariff No. (EU): 85359000, Gross weight: 169.60 g, PU: 25.00 pc(s)


Images

Additional information

Connecting clamps for reinforcements, St/bare
Connecting clamp for reinforcements for connecting reinforcements to round conductors
For T, cross and parallel connections
With clamping piece for flexible connection of round conductors or fixed earthing terminals
while fixing in the formwork

Material: St/bare
Clamping range Rd / Rd: (+/II) 6-22 / 6-10 mm
Clamping range Rd / Fl: (+) 6-22 / 40 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 1.0 kA

Brand: DEHN
Type: VK 6.22 FL40 KB6.10 BSB STBL
Part No.: 308035
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd / Rd (+/II) 6-22 / 6-10 mm
Clamping range Rd / Fl (+) 6-22 / 40 mm
Screw di M10 x 60 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 1.0 kA
*) For exact assignment see test certificate.

Product 308035 was added to Notepad.

Product 308035 was added to the cart.


U-bolt clamp for large diameters

1 Product

Part No. 308045 BVK 16.48 6.10 FL40 BSB STBL

GTIN 4013364124455, Customs tariff No. (EU): 85359000, Gross weight: 266.50 g, PU: 25.00 pc(s)


Images

Additional information

U-bolt clamp for large diameters, St/bare
U-bolt clamp for reinforcements
for large diameters
For connecting reinforcements with round conductors
For cross, T and parallel connections
Material: St/bare
Clamping range Rd / Rd: (II) 16-48 / 6-10 mm
Clamping range Rd / Fl: (II) 16-48 / 30-40 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 16 kA

Brand: DEHN
Type: BVK 16.48 6.10 FL40 BSB STBL
Part No.: 308045
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd / Rd (II) 16-48 / 6-10 mm
Clamping range Rd / Fl (II) 16-48 / 30-40 mm
Screw U-bolt M10 x 48 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 16 kA
*) For exact assignment see test certificate.

Product 308045 was added to Notepad.

Product 308045 was added to the cart.


U-bolt clamp for large diameters with two additional clamping pieces

For cross connections of round conductors (6-10 mm) or for fixing and simultaneous connection of fixed earthing terminals.

1 Product

Part No. 308046 BVK 16.48 FL40 KB6.10 BSB STBL

GTIN 4013364124462, Customs tariff No. (EU): 85359000, Gross weight: 292.40 g, PU: 25.00 pc(s)


Images

Additional information

U-bolt clamps, St/bare
U-bolt clamp for reinforcements
for large diameters
For connecting reinforcements with round conductors
For T, cross and parallel connections
With clamping piece for flexible connection of round conductors or fixed earthing terminals with
simultaneous fixing in the formwork

Material: St/bare
Clamping range Rd / Rd: (+/II) 16-48 / 6-10 mm
Clamping range Rd / Fl: (II) 16-48 / 30-40 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 9.9 kA

Brand: DEHN
Type: BVK 16.48 FL40 KB6.10 BSB STBL
Part No.: 308046
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd / Rd (+/II) 16-48 / 6-10 mm
Clamping range Rd / Fl (II) 16-48 / 30-40 mm
Screw U-bolt M10 x 48 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 9.9 kA
*) For exact assignment see test certificate.

Product 308046 was added to Notepad.

Product 308046 was added to the cart.


MAXI MV clamps

For T, cross and parallel connections.

1 Product

Part No. 308040 MAMVK 8.16 15.25 STBL

GTIN 4013364055902, Customs tariff No. (EU): 85359000, Gross weight: 462.30 g, PU: 20.00 pc(s)


Images

Additional information

MAXI MV clamps, St/bright
MAXI MV clamps
For connecting reinforcements to round conductors
For cross, T and parallel connections
Material: St/bare
Clamping range Rd / Rd: (+/II) 8-16 / 15-25 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 10.2 kA

Brand: DEHN
Type: MAMVK 8.16 15.25 STBL
Part No.: 308040
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd / Rd (+/II) 8-16 / 15-25 mm
Screw di M12 x 65 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 10.2 kA
Approvals UL 467
*) For exact classification, see test certificate.

Product 308040 was added to Notepad.

Product 308040 was added to the cart.


MV clamps with hexagon screw

Threaded base part.

2 Products

Part No. 390050 MVK 8.10 SKM10X30 STTZN

GTIN 4013364095991, Customs tariff No. (EU): 85359000, Gross weight: 101.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw, St/tZn
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw and threaded base part
Material: St/tZn
Clamping range Rd: 8-10 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 7.3 kA

Brand: DEHN
Type: MVK 8.10 SKM10X30 STTZN
Part No.: 390050
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd 8-10 mm
Screw di M10 x 30 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 7.3 kA
*) For exact classification, see test certificate.

Product 390050 was added to Notepad.

Product 390050 was added to the cart.

Part No. 391050 MVK 10 SKM10X35 STTZN

GTIN 4013364087064, Customs tariff No. (EU): 85359000, Gross weight: 103.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw, St/tZn
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw and threaded base part
Material: St/tZn
Clamping range Rd: 10 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 10 SKM10X35 STTZN
Part No.: 391050
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd 10 mm
Screw di M10 x 35 mm
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 391050 was added to Notepad.

Product 391050 was added to the cart.


MV clamps with hexagon screw and spring washer

Threaded base part.

1 Product

Part No. 390550 MVK 8.10 SKM10X30 FSC STTZN

GTIN 4013364096042, Customs tariff No. (EU): 85359000, Gross weight: 92.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw and spring washer, St/tZn
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw, spring washer and threaded base part
Material: St/tZn
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 SKM10X30 FSC STTZN
Part No.: 390550
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd 8-10 mm
Screw di M10 x 30 mm
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 390550 was added to Notepad.

Product 390550 was added to the cart.


Parallel connectors with truss head screw

2 Products

Part No. 306121 PV 6.22 FRM10X40 STBLANK

GTIN 4013364284920, Customs tariff No. (EU): 85359000, Gross weight: 163.16 g, PU: 50.00 pc(s)


Images

Additional information

Parallel connector with one screw, St/blank
Parallel connector for connecting two conductors in parallel arrangement
Material: St/bare
Clamping range Rd / Rd: 6-22 / 6-22 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 6.1 kA

Brand: DEHN
Type: PV 6.22 FRM10X40 STBLANK
Part No.: 306121
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd / Rd 6-22 / 6-22 mm
Screw e M10 x 40 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 6.1 kA

Product 306121 was added to Notepad.

Product 306121 was added to the cart.

Part No. 306122 PV 6.22 FRM10X40 STTZN

GTIN 4013364284937, Customs tariff No. (EU): 85359000, Gross weight: 167.12 g, PU: 50.00 pc(s)


Images

Additional information

Parallel connector with one screw, St/tZn
Parallel connector for connecting two conductors in parallel arrangement
Material: St/tZn
Clamping range Rd / Rd: 6-22 / 6-22 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 6.1 kA

Brand: DEHN
Type: PV 6.22 FRM10X40 STTZN
Part No.: 306122
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd / Rd 6-22 / 6-22 mm
Screw e M10 x 40 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 6.1 kA

Product 306122 was added to Notepad.

Product 306122 was added to the cart.


back to top