Protection of electronic interlockings
Electronic interlocking systems are key facilities in railway operations for controlling and monitoring signals and points at stations and on sections of track. A large number of sensors for recording train positions and actuators for controlling the infrastructure are also connected. To exchange the recorded data with other interlockings and central control centres, they are integrated into complex communication networks.
DEHN offers comprehensive protection concepts for electronic interlockings.

Solutions for electronic interlockings
With a comprehensive protection concept for electronic interlockings, especially for signalling and control technology, you can avoid system downtimes and malfunctions. Our universally applicable surge arresters protect signal mast boxes and point mechanisms as well as data and information technology. Always in view: With the LifeCheck condition monitoring system, you can continuously monitor the arresters in the BLITZDUCTORconnect product family. We also protect data networks and Ethernet applications with specific arresters. We also offer comprehensive solutions for external lightning protection and for the earthing of interlocking buildings.
/www.dehn-international.com/store/f/57664110/HDVORSCHAU/951315.jpg)
951315
DEHNventil M TT 255 FM
Multipole DEHNventil modular type 1 and type 2 according to EN 61643-11 spark-gap-based combined lightning current and surge arrester consisting of a base part and pluggable protection modules.
/www.dehn-international.com/store/f/57071531/HDVORSCHAU/952315.jpg)
952315
DEHNguard M TT 275 FM
Multipole DEHNguard M surge arrester (type 2 according to EN 61643-11) consisting of a base part and plug-in protection modules.
/www.dehn-international.com/store/f/57077563/HDVORSCHAU/927290.jpg)
927290
BLITZDUCTORconnect
Space-saving, modular surge arrester with a width of 6 mm and push-in connection technology with status indication for protecting 2 lines of stranded unearthed signal interfaces with a nominal voltage of 230 V AC.
/www.dehn-international.com/store/f/57080916/HDVORSCHAU/910710.jpg)
910710
DEHNrecord IRCM
Condition monitoring unit DEHNrecord, set for DIN rail mounted devices with integrated visual transmitter/receiver and visual reverse BLITZDUCTORconnect arresters and DEHNpatch with LifeCheck.
/www.dehn-international.com/store/f/57080259/HDVORSCHAU/929161.jpg)
929161
DEHNpatch Class EA
Universal, space-saving combined arrester of 19 mm in width and RJ45 connection system with status indication for simple maintenance.
/www.dehn-international.com/store/f/57080268/HDVORSCHAU/929309.jpg)
929309
DEHNpatch MOD IRCM installation accessories
Installation accessories for using the DEHNpatch CL8 EA 4PPOE arrester with the DRC IRCM remote signalling unit for the monitoring and remote signalling of the arrester state.
/www.dehn-international.com/store/f/57100602/HDVORSCHAU/819609.jpg)
819609
HVI light plus Conductor
HVI light plus Conductor cut to length (high-voltage-resistant, insulated down conductor) for maintaining the separation distance from electrically conductive parts as per DIN EN 62305-3 (VDE 0185-305-3).
Compliance with the relevant directives
All products and solutions from DEHN are standard-compliant. Find out more about rail-specific requirements and how you can meet them with our solutions.
Rail-specific standards at a glanceProduct highlights

BLITZDUCTORconnect (BCO)
Lightning current and surge arrester for universal use with a high discharge capacity and maximum impulse current carrying capability.

Cable termination rack
Space-saving and compliant surge protection for telecommunications cables for direct installation.
Downloads
Brochure | Railway infrastructure | DEHn protects the railway infrastructure | .pdf 5.3 MB |
Any questions about protection solutions for railway infrastructure?
Contact our experts at [email protected].
Or find your contact person here – worldwide.