Surge protection for bus charging stations
More and more municipal utility companies are developing new mobility concepts. In this process, they are often replacing their diesel buses with electric buses. In this scenario, surges represent a wholly new challenge. They pose a risk to availability and seamless operation. In order for the bus schedules to be adhered to and to ensure the safety of the system, operations and people, a professional protection concept is imperative. For seamless operation and maximum customer satisfaction. So that everything runs reliably.

Surge protection products for bus charging stations
You are ideally set up with us: We offer you a comprehensive, useful and harmonised complete range of products for the surge protection of bus charging stations. For efficient planning, convenient purchasing, seamless installation and ongoing maintenance.
/www.dehn-international.com/store/f/57115788/HDVORSCHAU/900385.jpg)
900385
DEHNvap EMOB
Combined arrester with RAC spark gap technology and remote signalling contact for protecting the charging infrastructure.
/www.dehn-international.com/store/f/57069140/HDVORSCHAU/961205.jpg)
961205
DEHNvenCI FM
Single-pole, spark-gap-based, type 1 + type 2 combined arrester with integrated arrester backup fuse and remote signalling contact. 230/400 V / 50 Hz
/www.dehn-international.com/store/f/57080668/HDVORSCHAU/929039.jpg)
929039
DEHNgate G
TYPE‑2 surge arrester suitable for remote supply, for protecting coaxial antenna systems. With SMA connection system for device and antenna interfaces in coaxial connection systems.
/www.dehn-international.com/store/f/57072475/HDVORSCHAU/900443.jpg)
900443
Mast fuse box EK480
With integrated type-2 surge arrester, DEHNcord as a prewired system solution for protecting external LED lighting. With shutdown function in the event of a fault and fault indicator.
/www.dehn-international.com/store/f/57070000/HDVORSCHAU/961176.jpg)
961176
DEHNblox MAXI CI
Single-pole coordinated type-1 lightning current arrester for protecting the low-voltage main distribution board. With integrated arrester backup fuse and remote signalling for 690 V TN and IT systems. Used in transformer stations, for example
/www.dehn-international.com/store/f/57069474/HDVORSCHAU/900076.jpg)
900076
DEHNcombo
Type 1 + type 2 combined arrester with remote signalling contact for PV power supply systems up to 1,500 V DC. Proof of concept for use in battery storage systems up to I sccr 50 kA. Use, for example, in DC-supplied high-power charging stations or battery storage systems.
/www.dehn-international.com/store/f/57077361/HDVORSCHAU/927244.jpg)
927244
BLITZDUCTORconnect
Space-saving, modular, TYPE‑1 combined arrester of 6 mm width for protecting information and communication technologies. Push-in connection technology with status indication for the protection of 1 pair. Protects, for example, 24 V interfaces or bus signals.
/www.dehn-international.com/store/f/57080259/HDVORSCHAU/929161.jpg)
929161
DEHNpatch, Class E
Universal surge arrester for protecting Ethernet applications.
/www.dehn-international.com/store/f/57070819/HDVORSCHAU/952920.jpg)
952920
DEHNguard SE CI 440 FM
Single-pole, modular, type 2 surge arrester with integrated arrester backup fuse and remote signalling. For the protection of AC distributors. U n 440 V, for use in TN and IT systems; e.g. use in converter stations.
/www.dehn-international.com/store/f/57072526/HDVORSCHAU/900448.jpg)
900448
DEHNcord L 2P
DEHNcord type-2 surge arrester, in IP-65 design for the universal protection of outdoor LED lighting. With integrated shutdown function in the event of a fault and fault indication. Also ideal for retrofitting.
/www.dehn-international.com/store/f/57073079/HDVORSCHAU/952567.jpg)
952567
DEHNguard M YPV
Modular, type 2 surge arrester for 1,500 V DC for photovoltaic power supply systems with remote signalling contact. Proof of concept for use in battery storage systems up to I sccr 50 kA. Use, for example, in DC-supplied high-power charging stations or battery storage systems.

DEHNguard M DC ACI 1250 FM
Discover our specialist for high-power charging and fast-charging stations: The modular Type 2 DEHNguard M DC ACI 1250 FM arrester has been specially designed for use in DC charging equipment up to 1,250 V. Thanks to the integrated ACI switch/spark gap combination, its protection modules combine the necessary overvoltage protection with the backup fuse. You save on an external backup fuse, and this results in many other advantages.
More informationDownloads
If you require further information or want to learn about our products, we look forward to hearing from you.
Brochure | Properly protected – Safe charging | Protection concepts for the charging infrastructure of electric mobility | .pdf 2.3 MB |
Brochure | DEHN protects intelligent power grids | Security of supply for today and tomorrow with lightning and surge protection | .pdf 3.8 MB |
Brochure | DEHNguard ME DC Y 950 FM | For maximum system and operational safety | .pdf 0.3 MB |
Brochure | DEHNrecord Smart Device | Power quality in a low-voltage system | .pdf 2.3 MB |
Brochure | DEHN tests and analyses | DEHN Test Centre | .pdf 1.7 MB |
Reference | DEHN protects. | Hypercharger DC charging stations by alpitronic GmbH / S.r.l. | .pdf 0.8 MB |
Reference | DEHN protects. | IPI intelligent transformer substations by Ingenieurbüro Pfeffer | .pdf 0.8 MB |
Reference | DEHN protects. | AC coupled and scalable Li-Ion battery storage system "scalebloc" by INTILION GmbH | .pdf 0.9 MB |
Reference | DEHN protects. | Charging infrastructure: Underground distribution system with integrated lightning and surge protection | .pdf 1.3 MB |
White paper | Battery storage systems | Lightning and surge protection | .pdf 2.4 MB |
White Paper | Electric Bus Charging Stations | Lightning and Surge Protection | .pdf 1.1 MB |
DEHNconcept
Use DEHN engineering know-how for your projects. From a risk analysis to the planning of external lightning protection, earthing and surge protection concepts.
Help and support
We are happy to answer any questions you may have on the topic of the e-mobility.
You can reach your contact person at [email protected].