DEHNguard M DC ACI 1250 FM
Maximum safety for maximum charging power
Maximum safety for maximum charging power
Discover our specialist for high-power charging and fast-charging stations: The modular Type 2 DEHNguard M DC ACI 1250 FM arrester has been specially designed for use in DC charging equipment up to 1,250 V. Thanks to the integrated ACI switch/spark gap combination, its protection modules combine the necessary overvoltage protection with the backup fuse. You save on an external backup fuse, and this results in many other advantages.

All the benefits at a glance
Already fit for
IEC 61643-41
With a protection level of 2.5 kV and a short-circuit withstand capability of 100 kA, the parameters have already been adapted to the upcoming standard.
Space-saving
Thanks to the integrated ACI technology, no external backup fuse needs to be installed. This saves valuable space in existing charging stations and allows new models to be designed more compactly.
No dimensioning necessary
The elimination of an external backup fuse eliminates the need for laborious dimensioning of backup fuses, selectivity and cross-sectional areas when designing new charging posts. The integrated switch/spark gap combination is precisely adapted to the arrester.
Cost saving
The external backup fuse normally required for the surge arrester of each charging point is no longer necessary. So the more charging points your HPC park has, the more you save.
Easy maintenance
The pluggable modules can be replaced quickly and easily in the event of a fault. In addition, the floating remote signalling contact always provides reliable information about the status of the arrester.
Designed to the finest detail
1. "+", "-" and "PE" connection: up to 25 mm2 (flexible) and up to 35 mm2 (stranded, rigid)
2. Used without a backup fuse
3. Short-circuit current: 100 kA
4. Status indication
5. ACI technology with integrated switch /spark gap combination
6. Remote signalling contact for easy remote monitoring
The "no-worries solution" from DEHN
ACI technology: For maximum safety in the switchgear cabinet
Our Type 1 and Type 2 arresters with ACI technology have an integrated switch/spark gap combination. This replaces the otherwise necessary backup fuse and saves you time-consuming dimensioning. In addition, the innovative arresters enable flexible installation and raise the protection of your system availability to a new level.

The DEHN ACI technology
- Peak-level reliability and system availability
- Reliable dimensioning and space savings due to the elimination of the separate backup fuse
- Long service life thanks to high TOV withstand and zero leakage current
- Easy installation due to a smaller cross-sectional area

Effective protection solution also for battery storage systems
The effects of lightning discharges pose a serious threat to battery storage systems. The surges resulting from this exceed the dielectric strength of the installed electronic components inside the storage system many times over. Constant availability of these storage systems is a decisive factor for the energy revolution. The DEHNguard M DC ACI 1250 FM is used in DC battery storage systems up to a maximum short-circuit strength (ISCCR) ≤100 kA for t ≤7.5 ms.
Find out more aboutQuickly to the product
/www.dehn-international.com/store/f/57610093/HDVORSCHAU/972150.jpg)
972150
DEHNguard M DC ACI 1250 FM
Modular, pluggable Type 2 surge arrester DEHNguard M DC ACI 1250 FM for DC applications with mechanical function/fault indication. Arrester type 2 similar to EN / IEC 61643-41, consisting of a switch/spark gap combination. Specially for use in DC charging equipment up to 1,250 V.
Downloads
Flyer | DEHNguard M DC ACI | Maximum safety for maximum charging power | .pdf 1.1 MB |
White Paper | ACI technology | An innovative device concept for SPDs | .pdf 2.2 MB |
Got any questions about the
DEHNguard M DC ACI?
We are ready to answer your questions on the DEHNguard M DC ACI. Call us on +49 9181 906 1462 or write us an email [email protected]. We look forward to hearing from you!