Internal lightning protection measures offer comprehensive protection of the electrical and electronic systems during lightning strikes and switching operations.
The lightning equipotential bonding is designed for all conductive systems running from the outside into the building.
Surge protection concept
3 stages for full surge protection
An effective surge protection concept has three protection stages. Stage by stage, the penetrating energy is broken down to a safe degree, so that terminal equipment is secure.
The best protective effect is achieved when all protection stages are optimally harmonised. Crucial here is that the arresters of the individual stages are energy-coordinated as per DIN VDE 0100-534.
Stage 1
Type 1 lightning current or combined arrester
at the point where conductors enter the building.
Stage 2
Type 2 surge arrester
in the sub-distribution board
Stage 3
Type 3 surge arrester
directly on the terminal device or socket outlet
Product recommendation
Surge protection for data centres

DEHNselect – Product selection made easy
Which surge protection for which interface?
Find the right product quickly with DEHNselect IT. Interfaces for all fields of application have been put together for you in a single filter tool. Easy to use on your smartphone, tablet or desktop.