Part No. 372169 AK 6.10 KSV FER S KBF3 18 V2A
GTIN 4013364463660, Customs tariff No. (EU): 85359000, Gross weight: 289.60 g, PU: 10.00 szt.
Technical data
Clamping range | 3-18 mm |
Material of clamp | StSt |
Clamping range Rd | 6-10 mm |
Standard | EN 62561-1 |
*) For exact assignment, see test certificate. |
Part No. 372179 AK 6.10 KSV FER S KBF18 35 V2A
GTIN 4013364463684, Customs tariff No. (EU): 85359000, Gross weight: 342.50 g, PU: 10.00 szt.
Technical data
Clamping range | 18-35 mm |
Material of clamp | StSt |
Clamping range Rd | 6-10 mm |
Standard | EN 62561-1 |
*) For exact assignment, see test certificate. |
Part No. 372269 AK 6.10 KSV FER W KBF3 18 V2A
GTIN 4013364463677, Customs tariff No. (EU): 85359000, Gross weight: 290.00 g, PU: 10.00 szt.
Technical data
Clamping range | 3-18 mm |
Material of clamp | StSt |
Clamping range Rd | 6-10 mm |
Standard | EN 62561-1 |
*) For exact assignment, see test certificate. |
Part No. 372279 AK 6.10 KSV FER W KBF18 35 V2A
GTIN 4013364463691, Customs tariff No. (EU): 85359000, Gross weight: 341.90 g, PU: 10.00 szt.
Technical data
Clamping range | 18-35 mm |
Material of clamp | StSt |
Clamping range Rd | 6-10 mm |
Standard | EN 62561-1 |
*) For exact assignment, see test certificate. |