Part No. 766605 GL 3.5V 0.2A E10
GTIN 4013364054370, Customs tariff No. (EU): 85392998, Gross weight: 2.10 g, PU: 1.00 szt.
Technical data
Description | Small electric bulb 3.5 V / 0.2 A |
Suitable for | PHE |
Part No. 766611 MZ 1.5V L91 FR6 LI 4
GTIN 4013364146549, Customs tariff No. (EU): 85065010, Gross weight: 94.00 g/PAK, PU: 1.00 PAK
PredecessorTechnical data
Description | Mignon battery 1.5 V, lithium |
PU | 4 pieces |
Part No. 766618 MZ 1.5 IEC LR6 AL
GTIN 4013364148277, Customs tariff No. (EU): 85061011, Gross weight: 24.87 g, PU: 1.00 szt.
PredecessorTechnical data
Description | Mignon battery 1.5 V, alkaline manganese |
PU | 1 piece |
Part No. 767712 EB 9V LI
GTIN 4013364074699, Customs tariff No. (EU): 85065090, Gross weight: 36.86 g, PU: 1.00 szt.
Technical data
Description | 9 V E block battery, lithium |
PU | 1 piece |
Part No. 767713 EB 9V AL
GTIN 4013364094925, Customs tariff No. (EU): 85061018, Gross weight: 44.72 g, PU: 1.00 szt.
Technical data
Description | 9 V E block battery, alkaline manganese |
PU | 1 piece |
Part No. 767776 FSG PHE
GTIN 4013364096486, Customs tariff No. (EU): 40169300, Gross weight: 58.30 g, PU: 1.00 szt.
Technical data
Suitable for | PHE |
Part No. 767777 FSG PHG2 PHV
GTIN 4013364096493, Customs tariff No. (EU): 40169300, Gross weight: 46.00 g, PU: 1.00 szt.
Technical data
Suitable for | PHG II and PHV |
Part No. 767779 DR PS PHE3
GTIN 4013364093942, Customs tariff No. (EU): 40169300, Gross weight: 2.70 g, PU: 1.00 szt.
Technical data
Suitable for | PHE III test prod and ASP electric field sensor |
Part No. 759798 DR PAG
GTIN 4013364259317, Customs tariff No. (EU): 39269097, Gross weight: 2.00 g, PU: 1.00 szt.
Technical data
Suitable for | PHE4 and PHV I |
Part No. 759799 GR PAG
GTIN 4013364259294, Customs tariff No. (EU): 39269097, Gross weight: 36.16 g, PU: 1.00 szt.
Technical data
Suitable for | PHE4 and PHV I |
Part No. 766105 KS SG BLS 8
GTIN 4013364125988, Customs tariff No. (EU): 90330090, Gross weight: 10.00 g, PU: 1.00 szt.
Technical data
Total length (lG ) | 42 mm |
Suitable for | Universal gear coupling |
Part No. 766038 AH ISMTC
GTIN 4013364105355, Customs tariff No. (EU): 82055980, Gross weight: 275.00 g, PU: 1.00 szt.
Technical data
Suitable for | Telescopic insulating stick |