Part No. 783003 PHE4 3 S
GTIN 4013364310179, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 szt.
PredecessorTechnical data
Nominal voltage (UN ) | 3 kV |
Total length (lG ) | 1030 mm |
Insertion depth (lO ) | 230 mm |
*) all circuits including test prod |
Part No. 783006 PHE4 6 S
GTIN 4013364310155, Customs tariff No. (EU): 90303370, Gross weight: 2.19 kg, PU: 1.00 szt.
PredecessorTechnical data
Nominal voltage (UN ) | 6 kV |
Total length (lG ) | 1030 mm |
Insertion depth (lO ) | 230 mm |
*) all circuits including test prod |
Part No. 783010 PHE4 10 S
GTIN 4013364297869, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 szt.
PredecessorTechnical data
Nominal voltage (UN ) | 10 kV |
Total length (lG ) | 1030 mm |
Insertion depth (lO ) | 230 mm |
*) all circuits including test prod |
Part No. 783020 PHE4 20 S
GTIN 4013364310124, Customs tariff No. (EU): 90303370, Gross weight: 2.27 kg, PU: 1.00 szt.
PredecessorTechnical data
Nominal voltage (UN ) | 20 kV |
Total length (lG ) | 1200 mm |
Insertion depth (lO ) | 400 mm |
*) all circuits including test prod |
Part No. 783030 PHE4 30 S
GTIN 4013364310100, Customs tariff No. (EU): 90303370, Gross weight: 2.75 kg, PU: 1.00 szt.
PredecessorTechnical data
Nominal voltage (UN ) | 30 kV |
Total length (lG ) | 1720 mm |
Insertion depth (lO ) | 920 mm |
*) all circuits including test prod |
Part No. 783013 PHE4 1 3 S
GTIN 4013364310186, Customs tariff No. (EU): 90303370, Gross weight: 2.60 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 1 ... 3 kV |
Total length (lG ) | 1410 mm |
Insertion depth (lO ) | 610 mm |
*) all circuits including test prod |
Part No. 783231 PHE4 3 10 S
GTIN 4013364310087, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 szt.
PredecessorTechnical data
Nominal voltage (UN ) | 3 ... 10 kV |
Total length (lG ) | 1410 mm |
Insertion depth (lO ) | 610 mm |
*) all circuits including test prod |
Part No. 783235 PHE4 6 20 S
GTIN 4013364310049, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 szt.
PredecessorTechnical data
Nominal voltage (UN ) | 6 ... 20 kV |
Total length (lG ) | 1600 mm |
Insertion depth (lO ) | 800 mm |
*) all circuits including test prod |
Part No. 783240 PHE4 10 20 S
GTIN 4013364310056, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 10 ... 20 kV |
Total length (lG ) | 1410 mm |
Insertion depth (lO ) | 610 mm |
*) all circuits including test prod |
Part No. 783250 PHE4 10 30 S
GTIN 4013364309999, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 szt.
PredecessorTechnical data
Nominal voltage (UN ) | 10 ... 30 kV |
Total length (lG ) | 1720 mm |
Insertion depth (lO ) | 920 mm |
*) all circuits including test prod |
Part No. 783245 PHE4 20 36 S
GTIN 4013364310032, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 20 ... 36 kV |
Total length (lG ) | 1720 mm |
Insertion depth (lO ) | 920 mm |
*) all circuits including test prod |
Part No. 783520 PHE4 U 2 20 S
GTIN 4013364309913, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 2 ... 6 / 6 ... 20 kV |
Total length (lG ) | 1600 mm |
Insertion depth (lO ) | 800 mm |
*) all circuits including test prod |
Part No. 783530 PHE4 U 3 30 S
GTIN 4013364309968, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 szt.
PredecessorTechnical data
Nominal voltage (UN ) | 3 ... 10 / 10 ... 30 kV |
Total length (lG ) | 1720 mm |
Insertion depth (lO ) | 920 mm |
*) all circuits including test prod |
Part No. 783536 PHE4 U 6 36 S
GTIN 4013364309944, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 6 ... 15 / 15 ... 36 kV |
Total length (lG ) | 1720 mm |
Insertion depth (lO ) | 920 mm |
*) all circuits including test prod |
Part No. 783103 PHE4 3 S ZK
GTIN 4013364317277, Customs tariff No. (EU): 90303370, Gross weight: 2.19 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 3 kV |
Total length (lG ) | 1070 mm |
Insertion depth (lO ) | 230 mm |
*) all circuits including test prod |
Part No. 783106 PHE4 6 S ZK
GTIN 4013364317260, Customs tariff No. (EU): 90303370, Gross weight: 2.19 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 6 kV |
Total length (lG ) | 1070 mm |
Insertion depth (lO ) | 230 mm |
*) all circuits including test prod |
Part No. 783110 PHE4 10 S ZK
GTIN 4013364317253, Customs tariff No. (EU): 90303370, Gross weight: 2.19 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 10 kV |
Total length (lG ) | 1070 mm |
Insertion depth (lO ) | 230 mm |
*) all circuits including test prod |
Part No. 783120 PHE4 20 S ZK
GTIN 4013364317246, Customs tariff No. (EU): 90303370, Gross weight: 2.27 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 20 kV |
Total length (lG ) | 1240 mm |
Insertion depth (lO ) | 400 mm |
*) all circuits including test prod |
Part No. 783130 PHE4 30 S ZK
GTIN 4013364317239, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 30 kV |
Total length (lG ) | 1760 mm |
Insertion depth (lO ) | 920 mm |
*) all circuits including test prod |
Part No. 783141 PHE4 3 10 S ZK
GTIN 4013364317222, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 3 ... 10 kV |
Total length (lG ) | 1450 mm |
Insertion depth (lO ) | 610 mm |
*) all circuits including test prod |
Part No. 783151 PHE4 6 20 S ZK
GTIN 4013364317215, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 6 ... 20 kV |
Total length (lG ) | 1640 mm |
Insertion depth (lO ) | 800 mm |
*) all circuits including test prod |
Part No. 783161 PHE4 10 30 S ZK
GTIN 4013364317208, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 10 ... 30 kV |
Total length (lG ) | 1760 mm |
Insertion depth (lO ) | 920 mm |
*) all circuits including test prod |
Part No. 783332 PHE4 3 10 S 60
GTIN 4013364310070, Customs tariff No. (EU): 90303370, Gross weight: 2.37 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 3 ... 10 kV |
Total length (lG ) | 1410 mm |
Insertion depth (lO ) | 610 mm |
*) all circuits including test prod |
Part No. 783335 PHE4 6 20 S 60
GTIN 4013364310001, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 6 ... 20 kV |
Total length (lG ) | 1600 mm |
Insertion depth (lO ) | 800 mm |
*) all circuits including test prod |
Part No. 783345 PHE4 10 30 S 60
GTIN 4013364309975, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 10 ... 30 kV |
Total length (lG ) | 1720 mm |
Insertion depth (lO ) | 920 mm |
*) all circuits including test prod |
Part No. 783342 PHE4 20 36 S 60
GTIN 4013364310025, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 20 ... 36 kV |
Total length (lG ) | 1720 mm |
Insertion depth (lO ) | 920 mm |
*) all circuits including test prod |
Part No. 783395 PHE4 U 3 36 S 60
GTIN 4013364309951, Customs tariff No. (EU): 90303370, Gross weight: 2.53 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 3 ... 10 / 12 ... 36 kV |
Total length (lG ) | 1720 mm |
Insertion depth (lO ) | 920 mm |
*) all circuits including test prod |
Part No. 783430 PHE4 U 6 20 S 16.7 50
GTIN 4013364309906, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 6 ... 20 kV |
Total length (lG ) | 1600 mm |
Insertion depth (lO ) | 800 mm |
*) all circuits including test prod |
Part No. 783420 PHE4 6 20 S 16.7
GTIN 4013364309890, Customs tariff No. (EU): 90303370, Gross weight: 2.47 kg, PU: 1.00 szt.
Technical data
Nominal voltage (UN ) | 6 ... 20 kV |
Total length (lG ) | 1600 mm |
Insertion depth (lO ) | 800 mm |
*) all circuits including test prod |