Wskaźnik wysokiego napięcia HSA 205
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46693421/HDVORSCHAU/767555a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46693421/HDVORSCHAU/767555a1_16-9.jpg)
- For contactlessly verifying that switchgear installations and high-voltage overhead lines are dead
- Wide nominal voltage range
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46693422/HDVORSCHAU/767555az1_E.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46693422/HDVORSCHAU/767555az1_E.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46693423/HDVORSCHAU/767552_Spannungsbereich_E.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46693423/HDVORSCHAU/767552_Spannungsbereich_E.jpg)
Part No. 767552 HSA205 U 1 420 STK
GTIN 4013364115736, Customs tariff No. (EU): 90303370, Gross weight: 2.50 kg, PU: 1.00 szt.
Technical data
Nominal voltage range (UN ) | 1 ... 30 / 30 ... 220 / 110 ... 420 kV |
Frequency | 50 Hz |
Total length (lG ) | 950 mm |
Insulating clearance (lI ) | 540 mm |
Part No. 767547 HSA205 U 1 420SN7608
GTIN 4013364158276, Customs tariff No. (EU): 90303370, Gross weight: 2.00 kg, PU: 1.00 szt.
Technical data
Nominal voltage range (UN ) | 1 ... 30 / 30 ... 220 / 110 ... 420 kV |
Frequency | 60 Hz |
Total length (lG ) | 950 mm |
Insulating clearance (lI ) | 540 mm |