Your dashboard services.
Register to access all tools.

Insulating Elements

Insulating Element with M12 Threaded Bushing

3 Products

Part No. 766115 IT M12 STK 30 1150

GTIN 4013364136038, Customs tariff No. (EU): 82055980, Gross weight: 1325.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage (UN ) up to 110 kV
Total length (lG ) 1150 mm
Diameter 30 mm

Product 766115 was added to Notepad.

Product 766115 was added to the cart.

Part No. 766114 IT M12 STK 30 700

GTIN 4013364143739, Customs tariff No. (EU): 82055980, Gross weight: 1000.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage (UN ) up to 60 kV
Total length (lG ) 700 mm
Diameter 30 mm

Product 766114 was added to Notepad.

Product 766114 was added to the cart.

Part No. 766116 ISO M12 STK 30SN7563

GTIN 4013364153073, Customs tariff No. (EU): 82055980, Gross weight: 1.13 kg, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage (UN ) up to 110 kV
Total length (lG ) 780 mm
Diameter 30 mm
Type coded

Product 766116 was added to Notepad.

Product 766116 was added to the cart.


Insulating Element with Gear Coupling

1 Product

Part No. 766358 IT ZK30 STK 30 360

GTIN 4013364136137, Customs tariff No. (EU): 82055980, Gross weight: 200.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Total length (lG ) 360 mm
Diameter 30 mm

Product 766358 was added to Notepad.

Product 766358 was added to the cart.


Insulating Element with Hand Guard

1 Product

Part No. 766117 ISU STK STK 30SN7564

GTIN 4013364153080, Customs tariff No. (EU): 82055980, Gross weight: 1145.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage up to 110 kV
Total length (lG ) 935 mm
Diameter 30 mm
Type coded

Product 766117 was added to Notepad.

Product 766117 was added to the cart.


Insulating Element with Plug-in Coupling

1 Product

Part No. 766128 IT STK 43 1280

GTIN 4013364136045, Customs tariff No. (EU): 82055980, Gross weight: 1.90 kg, PU: 1.00 Stk

Predecessor

Images

Additional information

 

Technical data

Nominal voltage (UN ) up to 132 kV
Diameter 43 mm
Total length (lG ) 1280 mm

Product 766128 was added to Notepad.

Product 766128 was added to the cart.


Insulating Element for PHE4

2 Products

Part No. 783920 IT PHE4 STK 760

GTIN 4013364292437, Customs tariff No. (EU): 82055980, Gross weight: 570.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Total length (lG ) 760 mm
Diameter 30 mm

Product 783920 was added to Notepad.

Product 783920 was added to the cart.

Part No. 783925 IT PHE4 STK 1210

GTIN 4013364292444, Customs tariff No. (EU): 82055980, Gross weight: 795.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Total length (lG ) 1210 mm
Diameter 30 mm

Product 783925 was added to Notepad.

Product 783925 was added to the cart.


back to top