Your dashboard services.
Register to access all tools.

HVI Conductor / HVI long Conductor

High-voltage-resistant, insulated down conductor for keeping the separation distance to electrically conductive parts according to IEC/EN 62305-3.

Can be used up to an equivalent separation distance s ≤ 75 cm (in air) or s ≤ 150 cm (solid material).
The HVI long Conductor meets the requirements of EN 62561-1.
The processing temperature -5 to +40 °C and the permanent temperature range of -30 bis +70 °C (in case of fixed installation) have to be observed.

HVI long Conductor (cut to length)

The cut-to-length HVI Conductor is delivered in a cardboard box (max. 70 m).
Conductor length has to be stated when ordering (0.5 m steps).

1 Product

Part No. 819131 HVI LO 75 20 L... SW M

GTIN 4013364223189, Customs tariff No. (EU): 85446010, Gross weight: 4.22 kg, PU: 1.00 Stk


Images

Additional information

HVI long Conductor (cut to length), black
HVI Conductor
High-voltage-resistant, insulated down conductor for keeping the separation distance from conductive parts according to IEC/EN 62305-3
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid building material)
Weather-resistant and UV-stabilised
Conductor cut to length 6.0 - 70.0 m

Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: black ●
Diameter Ø conductor: 20 mm
Minimum order length: 6 m
Max. order length: 70 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LO 75 20 L... SW M
Part No.: 819131
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor black ●
Diameter Ø conductor 20 mm
Minimum order length 6 m
Max. order length 70 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819131 was added to Notepad.

Product 819131 was added to the cart.


back to top