Your dashboard services.
Register to access all tools.

Air-termination mast with HVI light plus Conductor for metal and roof rafter brackets

The complete kit of the air-termination mast for a top mount on a metal roof/roof rafter bracket is used for the sub-roof installation of the HVI light plus Conductor.

The kit consists of:
– Air-termination tip, StSt, Ø10 mm, length 1000 mm.
– GRP/Al supporting tube, Ø40/50/60 mm, length 2680 mm
– HVI light plus Conductor (pre-assembled, installation inside the tube)

1 Product

Part No. 819688 HVI LI PL L6M SR2680 FSP1000 GFK AL V2A

GTIN 4013364499782, Customs tariff No. (EU): 85389099, Gross weight: 10.40 kg, PU: 1.00 Stk


Images

Additional information

HVI light plus Conductor inside the supporting tube 2680 mm with air-termination tip 1000 mm
Isolated air-termination system
E.g. of transmitting/receiving systems
(parabolic, terrestrial antennas).
– Visually modified design by routing the HVI light plus Conductor
inside the supporting tube
High voltage-resistant, insulated down conductor, for maintaining
the separation distance to live parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 60 cm (in air)
or s =< 120 cm (solid material).
The supporting tubes are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DINEN 1991-1-4/NA).
HVI light plus Conductor installed in the supporting tube,
with special internal
sealing end and air-termination tip, Ø10 mm, length 1,000 mm.
Material of supporting tube: GRP / Al
Length of supporting tube: 2680 mm
Transport length: 2680 mm
Colour of conductor: grey ●
Material of conductor: Cu
Equivalent separation distance s (air): ≤ 60 cm
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL L6M SR2680 FSP1000 GFK AL V2A
Part No.: 819688
or equivalent.

Certificates

 

Technical data

Material of supporting tube GRP / Al
Length of supporting tube 2680 mm
Transport length 2680 mm
Length of air-termination tip 1000 mm
Diameter Ø conductor 21 mm
Colour of conductor grey
Material of conductor Cu
Equivalent separation distance s (air) ≤ 60 cm
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819688 was added to Notepad.

Product 819688 was added to the cart.


back to top