Your dashboard services.
Register to access all tools.

Supporting tube with HVI light plus Conductor

High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive parts according to DIN EN 62305-3 (VDE 0185-305-3). For use up to an equivalent separation distance of s ≤ 60 cm (in air) or s ≤ 120 cm (solid building material).
Discreet supporting tube with pre-assembled, internal HVI light plus Conductor with low wind exposed surface.
Wide choice of lengths, from 6 m to 70 m.
The conductor cannot be returned as it is made to order.

HVI light plus Conductor inside the supporting tube with air-termination tip

Supporting tube with internal sealing end / EB spring element and air-termination tip, StSt, Ø10 mm, length 500 / 1,000 mm.

4 Products

Part No. 819672 HVI LI PL L6M SR1600 FSP500 GFK AL V2A

GTIN 4013364494527, Customs tariff No. (EU): 85389099, Gross weight: 8.10 kg, PU: 1.00 Stk


Images

Additional information

HVI light plus Conductor inside the supporting tube with air-termination tip, grey colour
HVI light plus Conductor inside the supporting tube
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 60 cm (in air)
or s =< 120 cm (solid material).
The supporting tubes with HVI light plus are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
HVI light plus Conductor Installed in the supporting tube, with special
internal sealing end and air-termination tip, Ø10 mm, length 500 mm
Material of supporting tube: GRP / Al
Length of supporting tube: 1600 mm
Transport length: 1600 mm
Diameter Ø conductor: 21 mm
Colour of conductor: grey ●
Material of conductor: Cu
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL L6M SR1600 FSP500 GFK AL V2A
Part No.: 819672
or equivalent.

Certificates

 

Technical data

Length of air-termination tip 500 mm
Material of supporting tube GRP / Al
Length of supporting tube 1600 mm
Transport length 1600 mm
Outside diameter Ø 40 mm
Diameter Ø conductor 21 mm
Colour of conductor grey
Material of conductor Cu
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819672 was added to Notepad.

Product 819672 was added to the cart.

Part No. 819673 HVI LI PL L6M SR1600 FSP1000 GFK AL V2A

GTIN 4013364494534, Customs tariff No. (EU): 85389099, Gross weight: 8.37 kg, PU: 1.00 Stk


Images

Additional information

HVI light plus Conductor inside the supporting tube with air-termination tip, grey colour
HVI light plus Conductor inside the supporting tube
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 60 cm (in air)
or s =< 120 cm (solid material).
The supporting tubes with HVI light plus are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
HVI light plus Conductor Installed in the supporting tube, with special
internal sealing end and air-termination tip, Ø10 mm, length 1000 mm
Material of supporting tube: GRP / Al
Length of supporting tube: 1600 mm
Transport length: 1600 mm
Diameter Ø conductor: 21 mm
Colour of conductor: Grey ●
Material of conductor: Cu
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL L6M SR1600 FSP1000 GFK AL V2A
Part No.: 819673
or equivalent.

Certificates

 

Technical data

Length of air-termination tip 1000 mm
Material of supporting tube GRP / Al
Length of supporting tube 1600 mm
Transport length 1600 mm
Outside diameter Ø 40 mm
Diameter Ø conductor 21 mm
Colour of conductor Grey
Material of conductor Cu
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819673 was added to Notepad.

Product 819673 was added to the cart.

Part No. 819674 HVI LI PL L6M SR2400 FSP500 GFK AL V2A

GTIN 4013364494541, Customs tariff No. (EU): 85389099, Gross weight: 9.10 kg, PU: 1.00 Stk


Images

Additional information

HVI light plus Conductor inside the supporting tube with air-termination tip, grey colour
HVI light plus Conductor inside the supporting tube
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 60 cm (in air)
or s =< 120 cm (solid material).
The supporting tubes with HVI light plus are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
HVI light plus Conductor Installed in the supporting tube, with special
internal sealing end and air-termination tip, Ø10 mm, length 500 mm
Material of supporting tube: GRP / Al
Length of supporting tube: 2400 mm
Transport length: 2400 mm
Diameter Ø conductor: 21 mm
Colour of conductor: Grey ●
Material of conductor: Cu
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL L6M SR2400 FSP500 GFK AL V2A
Part No.: 819674
or equivalent.

Certificates

 

Technical data

Length of air-termination tip 500 mm
Material of supporting tube GRP / Al
Length of supporting tube 2400 mm
Transport length 2400 mm
Outside diameter Ø 40 mm
Diameter Ø conductor 21 mm
Colour of conductor Grey
Material of conductor Cu
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819674 was added to Notepad.

Product 819674 was added to the cart.

Part No. 819675 HVI LI PL L6M SR2400 FSP1000 GFK AL V2A

GTIN 4013364494558, Customs tariff No. (EU): 85389099, Gross weight: 9.37 kg, PU: 1.00 Stk


Images

Additional information

HVI light plus Conductor inside the supporting tube with air-termination tip, grey colour
HVI light plus Conductor inside the supporting tube
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 60 cm (in air)
or s =< 120 cm (solid material).
The supporting tubes with HVI light plus are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
HVI light plus Conductor installed in the supporting tube, with special
internal sealing end and air-termination tip, Ø10 mm, length 1,000 mm.
Material of supporting tube: GRP / Al
Length of supporting tube: 2400 mm
Transport length: 2400 mm
Diameter Ø conductor: 21 mm
Colour of conductor: Grey ●
Material of conductor: Cu
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL L6M SR2400 FSP1000 GFK AL V2A
Part No.: 819675
or equivalent.

Certificates

 

Technical data

Length of air-termination tip 1000 mm
Material of supporting tube GRP / Al
Length of supporting tube 2400 mm
Transport length 2400 mm
Outside diameter Ø 40 mm
Diameter Ø conductor 21 mm
Colour of conductor Grey
Material of conductor Cu
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819675 was added to Notepad.

Product 819675 was added to the cart.


back to top