Your dashboard services.
Register to access all tools.

Angle bracket for short-circuit wire on gabions

Bracket for short-circuit wire on stone gabions

1 Product

Part No. 419750 LH DQ 16 KBG 4.8 W STTZN/3 EBS 15.03.47

GTIN 4013364486898, Customs tariff No. (EU): 85389099, Gross weight: 164.40 g, PU: 50.00 Stk


Images

Additional information



Brand: DEHN
Type: LH DQ 16 KBG 4.8 W STTZN/3 EBS 15.03.47
Part No.: 419750
or equivalent.

 

Technical data

Bar clamping range 4-8 mm
Clamp material St/tZn
Clamping range Rd 16 mm
Screw e M8 x 25 mm, e M8 x 35 mm
Material of screw / nut StSt
Design with Spring washer and spherical washer

Product 419750 was added to Notepad.

Product 419750 was added to the cart.


back to top