Your dashboard services.
Register to access all tools.

Connection clamps for steel girders for hazardous areas zone 2/22

Heavy design; for connection to steel structures.All connections secured against self-loosening:
  • Connection to the steel structure using adhesive-coated screws
  • Round conductor connection using spring washer
Suitable for use in hazardous area zone 2/22.

Vertical design with KS connector

2 Products

Part No. 372169 AK 6.10 KSV FER S KBF3 18 V2A

GTIN 4013364463660, Customs tariff No. (EU): 85389099, Gross weight: 289.60 g, PU: 10.00 Stk


Images

Additional information

Connection clamps for steel girders, vertical, with KS connector, StSt
Connection clamps for steel girders
heavy design
for connection to
steel structures
Screws secured against self-loosening
using spring washers.
Suitable for hazardous area zone 2/22
Clamping range: 3-18 mm
Material of clamp: StSt
Clamping range Rd: 6-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: AK 6.10 KSV FER S KBF3 18 V2A
Part No.: 372169
or equivalent.

Certificates

 

Technical data

Clamping range 3-18 mm
Material of clamp StSt
Clamping range Rd 6-10 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 372169 was added to Notepad.

Product 372169 was added to the cart.

Part No. 372179 AK 6.10 KSV FER S KBF18 35 V2A

GTIN 4013364463684, Customs tariff No. (EU): 85389099, Gross weight: 342.50 g, PU: 10.00 Stk


Images

Additional information

Connection clamps for steel girders, vertical, with KS connector, StSt
Connection clamps for steel girders
heavy design, for connection to
steel structures
Screws secured against self-loosening
using spring washers.
Suitable for hazardous area zone 2/22
Clamping range: 18-35 mm
Material of clamp: StSt
Clamping range Rd: 6-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: AK 6.10 KSV FER S KBF18 35 V2A
Part No.: 372179
or equivalent.

Certificates

 

Technical data

Clamping range 18-35 mm
Material of clamp StSt
Clamping range Rd 6-10 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 372179 was added to Notepad.

Product 372179 was added to the cart.


Horizontal design with KS connector

2 Products

Part No. 372269 AK 6.10 KSV FER W KBF3 18 V2A

GTIN 4013364463677, Customs tariff No. (EU): 85389099, Gross weight: 290.00 g, PU: 10.00 Stk


Images

Additional information

Connection clamps for steel girders, horizontal, with KS connector, StSt
Connection clamps for steel girders
heavy design, for connection to
steel structures
Screws secured against self-loosening
using spring washers.
Suitable for hazardous area zone 2/22
Clamping range: 3-18 mm
Material of clamp: StSt
Clamping range Rd: 6-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: AK 6.10 KSV FER W KBF3 18 V2A
Part No.: 372269
or equivalent.

Certificates

 

Technical data

Clamping range 3-18 mm
Material of clamp StSt
Clamping range Rd 6-10 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 372269 was added to Notepad.

Product 372269 was added to the cart.

Part No. 372279 AK 6.10 KSV FER W KBF18 35 V2A

GTIN 4013364463691, Customs tariff No. (EU): 85389099, Gross weight: 341.90 g, PU: 10.00 Stk


Images

Additional information

Connection clamps for steel girders, horizontal, with KS connector, StSt
Connection clamps for steel girders
heavy design, for connection to
steel structures
Screws secured against self-loosening
using spring washers.
Suitable for hazardous area zone 2/22
Clamping range: 18-35 mm
Material of clamp: StSt
Clamping range Rd: 6-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: AK 6.10 KSV FER W KBF18 35 V2A
Part No.: 372279
or equivalent.

Certificates

 

Technical data

Clamping range 18-35 mm
Material of clamp StSt
Clamping range Rd 6-10 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 372279 was added to Notepad.

Product 372279 was added to the cart.


back to top