Your dashboard services.
Register to access all tools.

Wall-mounted Conductor Holders

Conductor Holder for HVI®Conductor

1 Product

Part No. 275220 LH ZS 20 H19 IGM8 GR PA

GTIN 4013364103450, Customs tariff No. (EU): 39269097, Gross weight: 20.00 g, PU: 25.00 Stk

Predecessor

Images

Additional information

Conductor holder for HVI®Conductors, black
Conductor holder for HVI®Conductor
For mounting of the HVI®Conductor (black) e.g. wall mounting and for mounting within the sealing end range
Material of conductor holder: PA
Conductor holder support Rd: 20 mm
Female thread: M8
Fixing bore: 6.5 mm

Brand: DEHN
Type: LH ZS 20 H19 IGM8 GR PA
Part No.: 275220
or equivalent.

 

Technical data

Material of conductor holder PA
Conductor holder support Rd 20 mm
Female thread M8
Fixing bore 6.5 mm

Product 275220 was added to Notepad.

Product 275220 was added to the cart.


Conductor Holders

2 Products

Part No. 275250 LH ZS 20 23 GM8 V2A

GTIN 4013364155602, Customs tariff No. (EU): 85389099, Gross weight: 49.00 g, PU: 25.00 Stk

Predecessor

Images

Additional information

Wall-mounted conductor holder with thread, StSt, M8
Conductor holder with two-screw cleat for HVI Conductors / CUI Conductors e.g. for wall mounting
Material of conductor holder: StSt
Conductor holder support Rd: 20 / 23 mm
Thread: M8
Standard: DIN EN 62561-4

Brand: DEHN
Type: LH ZS 20 23 GM8 V2A
Part No.: 275250
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor holder support Rd 20 / 23 mm
Thread M8
Standard DIN EN 62561-4

Product 275250 was added to Notepad.

Product 275250 was added to the cart.

Part No. 275251 LH ZS 20 23 GM6 V2A

GTIN 4013364155619, Customs tariff No. (EU): 85389099, Gross weight: 49.00 g, PU: 25.00 Stk

Predecessor

Images

Additional information

Wall-mounted conductor holder with thread, StSt, M6
Conductor holder with two-screw cleat for HVI Conductors / CUI Conductors e.g. for wall mounting
Material of conductor holder: StSt
Conductor holder support Rd: 20 / 23 mm
Thread: M6
Standard: DIN EN 62561-4

Brand: DEHN
Type: LH ZS 20 23 GM6 V2A
Part No.: 275251
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor holder support Rd 20 / 23 mm
Thread M6
Standard DIN EN 62561-4

Product 275251 was added to Notepad.

Product 275251 was added to the cart.


Conductor Holder

1 Product

Part No. 275259 LH ZS 20 23 KS H10 V2A

GTIN 4013364155633, Customs tariff No. (EU): 85389099, Gross weight: 52.00 g, PU: 25.00 Stk


Images

Additional information

Wall-mounted conductor holder with plastic base, StSt
Conductor holder with two-screw cleat for HVI Conductors / CUI Conductors including plastic base e.g. for wall mounting
Material of conductor holder: StSt
Conductor holder support Rd: 20 / 23 mm
Thread: M8
Standard: DIN EN 62561-4

Brand: DEHN
Type: LH ZS 20 23 KS H10 V2A
Part No.: 275259
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor holder support Rd 20 / 23 mm
Thread M8
Standard DIN EN 62561-4

Product 275259 was added to Notepad.

Product 275259 was added to the cart.


Conductor Holder

1 Product

Part No. 275252 LH ZS 20 23 B5.5X10 V2A

GTIN 4013364155626, Customs tariff No. (EU): 85389099, Gross weight: 49.00 g, PU: 25.00 Stk

Predecessor

Images

Additional information

Wall-mounted conductor holder with slot, StSt
Conductor holder with two-screw cleat for HVI Conductors / CUI Conductors e.g. for wall mounting
Material of conductor holder: StSt
Conductor holder support Rd: 20 / 23 mm
Fixing bore: 5.5 x 10 mm
Standard: DIN EN 62561-4

Brand: DEHN
Type: LH ZS 20 23 B5.5X10 V2A
Part No.: 275252
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor holder support Rd 20 / 23 mm
Fixing bore 5.5 x 10 mm
Standard DIN EN 62561-4

Product 275252 was added to Notepad.

Product 275252 was added to the cart.


back to top