Your dashboard services.
Register to access all tools.

Carrier Plate for VDB Test Badge

For attaching the test badge to the down conductor or earth entry.

For round / flat conductors

1 Product

Part No. 480113 TS 7.10 FL30 PP V2A

GTIN 4013364112681, Customs tariff No. (EU): 83100000, Gross weight: 62.80 g, PU: 50.00 Stk

Predecessor

Images

Additional information

Carrier plate for VDB test badge, StSt
Carrier plate for VDB test badge
For attaching the test badge to the down conductor or earth entry
For Rd 7-10 and Fl 30 mm conductors
Material: StSt
Clamping range Rd / Fl: 7-10 / 30 mm

Brand: DEHN
Type: TS 7.10 FL30 PP V2A
Part No.: 480113
or equivalent.

 

Technical data

Material StSt
Clamping range Rd / Fl 7-10 / 30 mm
Dimensions 84 x 58 x 1 mm

Product 480113 was added to Notepad.

Product 480113 was added to the cart.


back to top