Your dashboard services.
Register to access all tools.

Roof Bushings

For leading down conductors through roofs and for sealing roofs.

For flat roofs

The max. processing temperature of +110 °C has to be observed during installation.
In case of connection heights exceeding 100 mm, the roof bushing and conductor have to be wrapped in a self-adhesive universal sealing tape (aluminium fixing tape).

1 Product

Part No. 552030 DDF 8 10 16 FL20.30 D250 K

GTIN 4013364021563, Customs tariff No. (EU): 85389099, Gross weight: 227.24 g, PU: 25.00 Stk


Images

Additional information

Roof bushing for flat roofs
Roof bushings for penetrating and sealing flat roofs to install down conductors.
The maximum processing temperature of +110° C has to be observed during installation.
Material: plastic
Bushing Rd: 8 / 10 / 16 mm
Bushing Fl: 20 x 2.5 / 30 x 3.5 mm

Brand: DEHN
Type: DDF 8 10 16 FL20.30 D250 K
Part No.: 552030
or equivalent.

 

Technical data

Material plastic
Colour black ●
Bushing Rd 8 / 10 / 16 mm
Bushing Fl 20 x 2.5 / 30 x 3.5 mm
Diameter Ø 250 mm

Product 552030 was added to Notepad.

Product 552030 was added to the cart.


For tile and corrugated sheet roofs

1 Product

Part No. 552010 DDF 8.10 D34 B16 K

GTIN 4013364021150, Customs tariff No. (EU): 85389099, Gross weight: 35.80 g, PU: 25.00 Stk


Images

Additional information

Roof bushing for tile and corrugated sheet roofs
Roof bushings for penetrating and sealing tile and corrugated sheet roofs for down conductors. Borehole Ø16 mm
Material: plastic
Bushing Rd: 8-10 mm

Brand: DEHN
Type: DDF 8.10 D34 B16 K
Part No.: 552010
or equivalent.

 

Technical data

Hole Ø16 mm
Material plastic
Colour black ●
Bushing Rd 8-10 mm
Diameter Ø 34 mm

Product 552010 was added to Notepad.

Product 552010 was added to the cart.


back to top