Stripping Tool for HVI power Conductors

Tool for stripping the semi-conductive sheath and the PE insulation of the HVI power Conductor (outer diameter 27 mm)
  • Tool consists of a of handle and various exchangeable cutting heads
  • Stripping length of the HVI power Conductor is adjustable in steps of 0.2 mm (lock points) using the knob. The dial on the handle shows the length set.
HandlingPosition the cutting head at the end of the conductor and turn clockwise with light pressure to cut / strip it.The cutting head can be exchanged without tools via the bayonet coupling.

HVI strip 27

For HVI power Conductors.

1 Product

Part No. 597227 HVI STRIP 27

GTIN 4013364153103, Customs tariff No. (EU): 82055980, Gross weight: 699.00 g, PU: 1.00 Stk


Images

Additional information



Brand: DEHN
Type: HVI STRIP 27
Part No.: 597227
or equivalent.

 

Technical data

Diameter Ø conductor 27 mm
Material of moulded part plastic / Al
Material of blade StSt

Product 597227 was added to Notepad.

Product 597227 was added to the cart.


HVI head 27

For HVI power Conductors.

1 Product

Part No. 597127 HVI HEAD 27

GTIN 4013364153110, Customs tariff No. (EU): 82055980, Gross weight: 411.80 g, PU: 1.00 Stk


Images

Additional information



Brand: DEHN
Type: HVI HEAD 27
Part No.: 597127
or equivalent.

 

Technical data

Diameter Ø conductor 27 mm
Material of moulded part Al
Material of blade StSt

Product 597127 was added to Notepad.

Product 597127 was added to the cart.