Your dashboard services.
Register to access all tools.

Earthing Cable Lugs

For mounting on site with integrated strain relief (second half of clamping part).Please observe the following parameters for mounting:
  • Stripping approx. 15 mm
  • Wire end ferrule acc. to DIN 46228
  • Tightening torque of the locking nut screws ≥ 3 Nm

Open M5 / M6

1 Product

Part No. 444006 EKSO 5.6 AQ6 16 CUGALZN

GTIN 4013364029323, Customs tariff No. (EU): 85389099, Gross weight: 29.80 g, PU: 100.00 Stk


Images

Additional information

Earthing cable lug, open, M5 / M6
Separate earthing cable lug
Open
Cable cross section: 6-16 mm2
Cable lug fitting: M5 / M6
Material: Cu/gal Sn

Brand: DEHN
Type: EKSO 5.6 AQ6 16 CUGALZN
Part No.: 444006
or equivalent.

 

Technical data

Cable cross section 6-16 mm2
Cable lug fitting M5 / M6
Material Cu/gal Sn

Product 444006 was added to Notepad.

Product 444006 was added to the cart.


Open M8 / M10

1 Product

Part No. 444010 EKSO 8.10 AQ6 16 CUGALZN

GTIN 4013364029316, Customs tariff No. (EU): 85389099, Gross weight: 34.80 g, PU: 100.00 Stk


Images

Additional information

Earthing cable lug, open, M8 / M10
Separate earthing cable lug
Open
Cable cross section: 6-16 mm2
Cable lug fitting: M8 / M10
Material: Cu/gal Sn

Brand: DEHN
Type: EKSO 8.10 AQ6 16 CUGALZN
Part No.: 444010
or equivalent.

 

Technical data

Cable cross section 6-16 mm2
Cable lug fitting M8 / M10
Material Cu/gal Sn

Product 444010 was added to Notepad.

Product 444010 was added to the cart.


Closed M8

1 Product

Part No. 444008 EKSG 8 AQ6 16 CUGALZN

GTIN 4013364029293, Customs tariff No. (EU): 85389099, Gross weight: 37.20 g, PU: 1.00 Stk


Images

Additional information

Earthing cable lug, closed, M8
Separate earthing cable lug
Closed
Cable cross section: 6-16 mm2
Cable lug fitting: M8
Material: Cu/gal Sn

Brand: DEHN
Type: EKSG 8 AQ6 16 CUGALZN
Part No.: 444008
or equivalent.

 

Technical data

Cable cross section 6-16 mm2
Cable lug fitting M8
Material Cu/gal Sn

Product 444008 was added to Notepad.

Product 444008 was added to the cart.


Closed M10

1 Product

Part No. 444009 EKSG 10 AQ6 16 CUGALZN

GTIN 4013364029309, Customs tariff No. (EU): 85389099, Gross weight: 36.70 g, PU: 1.00 Stk


Images

Additional information

Earthing cable lug, closed, M10
Separate earthing cable lug
Closed
Cable cross section: 6-16 mm2
Cable lug fitting: M10
Material: Cu/gal Sn

Brand: DEHN
Type: EKSG 10 AQ6 16 CUGALZN
Part No.: 444009
or equivalent.

 

Technical data

Cable cross section 6-16 mm2
Cable lug fitting M10
Material Cu/gal Sn

Product 444009 was added to Notepad.

Product 444009 was added to the cart.


back to top