Your dashboard services.
Register to access all tools.

Earthing Clamps

For connecting earthing conductors to pipes, with wing screw M8.

Small design

1 Product

Part No. 435805 EK 4.45 AQ6 16 TGTZN

GTIN 4013364029798, Customs tariff No. (EU): 85369095, Gross weight: 317.00 g, PU: 1.00 Stk


Images

Additional information

Earthing clamp, small
Earthing clamp for connecting earthing conductors to pipelines
Material of clamping body: MCI/tZn
Material of spindle: St/gal Zn
Clamping range pipe Ø : 4-45 mm (3/8-1 1/4'')
Connection cross-section: 6-16 mm2

Brand: DEHN
Type: EK 4.45 AQ6 16 TGTZN
Part No.: 435805
or equivalent.

Certificates

 

Technical data

Material of clamping body MCI/tZn
Material of spindle St/gal Zn
Clamping range pipe Ø 4-45 mm (3/8-1 1/4'')
Connection cross-section 6-16 mm2

Product 435805 was added to Notepad.

Product 435805 was added to the cart.


Large design

1 Product

Part No. 435803 EK 12.60 AQ6 16 TGTZN

GTIN 4013364029781, Customs tariff No. (EU): 85369095, Gross weight: 468.20 g, PU: 1.00 Stk


Images

Additional information

Earthing clamp, large
Earthing clamp for connecting earthing conductors to pipelines
Material of clamping body: MCI/tZn
Material of spindle: St/gal Zn
Clamping range pipe Ø : 12-60 mm (1/2-2'')
Connection cross-section: 6-16 mm2

Brand: DEHN
Type: EK 12.60 AQ6 16 TGTZN
Part No.: 435803
or equivalent.

Certificates

 

Technical data

Material of clamping body MCI/tZn
Material of spindle St/gal Zn
Clamping range pipe Ø 12-60 mm (1/2-2'')
Connection cross-section 6-16 mm2

Product 435803 was added to Notepad.

Product 435803 was added to the cart.


back to top