Your dashboard services.
Register to access all tools.

Wood Screws with Threaded Head

Hanger bolt for fixing conductor, flat strip and rod holders with female thread.

2 Products

Part No. 528850 HSC 8X32 AGM8X13 STGALZN

GTIN 4013364020955, Customs tariff No. (EU): 73181290, Gross weight: 15.10 g, PU: 1.00 Stk


Images

Additional information

Wood screws with M8 threaded head, St/gal Zn
Wood screw with threaded head
Rigid screw for fixing conductor holders with M8 female
thread
Material: St/gal Zn
Thread: M8
Total length: 53 mm

Brand: DEHN
Type: HSC 8X32 AGM8X13 STGALZN
Part No.: 528850
or equivalent.

 

Technical data

Material St/gal Zn
Thread M8
Total length (l1) 53 mm
Thread length (l2) 32 mm

Product 528850 was added to Notepad.

Product 528850 was added to the cart.

Part No. 528870 HSC 8X42 AGM8X13 STGALZN

GTIN 4013364020962, Customs tariff No. (EU): 73181290, Gross weight: 22.00 g, PU: 1.00 Stk


Images

Additional information

Wood screws with M8 threaded head, St/gal Zn
Wood screw with threaded head
Rigid screw for fixing conductor holders with M8 female
thread
Material: St/gal Zn
Thread: M8
Total length: 73 mm

Brand: DEHN
Type: HSC 8X42 AGM8X13 STGALZN
Part No.: 528870
or equivalent.

 

Technical data

Material St/gal Zn
Thread M8
Total length (l1) 73 mm
Thread length (l2) 42 mm

Product 528870 was added to Notepad.

Product 528870 was added to the cart.


back to top