Hammer Inserts for Tubular Earth Rods
:quality(98)/dehn-international.com/store/f/29262397/HDVORSCHAU/649005_16-9.jpg)
:quality(98)/dehn-international.com/store/f/29262397/HDVORSCHAU/649005_16-9.jpg)
Details
:quality(98)/dehn-international.com/store/f/29262398/HDVORSCHAU/Hammereinsaetze_Auswahlhilfe_EN.jpg)
:quality(98)/dehn-international.com/store/f/29262398/HDVORSCHAU/Hammereinsaetze_Auswahlhilfe_EN.jpg)
Part No. 648005 HE RE 25 R27 VH WN STBLANK
GTIN 4013364129160, Customs tariff No. (EU): 82079099, Gross weight: 1.46 kg, PU: 1.00 Stk
Technical data
Type | EH 22/400, EH 23/230, EH 24/042/200, BH 23 and BHF 30 |
Adapter | round Ø27 x 80 mm |
Material | St/bare |
Hole (d1 x l1) | 25.6 x 39 mm |
Length | 246 mm |
Earth rod diameter | 25 mm |
Earth rod type | RE |
Part No. 648007 HE RE 25 SW22 VH AC STBLANK
GTIN 4013364129177, Customs tariff No. (EU): 82079099, Gross weight: 1.46 kg, PU: 1.00 Stk
Technical data
Type | Cobra 149+248 and Pionjär 120+130 |
Adapter | hexagon, wrench size 22 x 108 mm |
Material | St/bare |
Hole (d1 x l1) | 25.6 x 39 mm |
Length | 246 mm |
Earth rod diameter | 25 mm |
Earth rod type | RE |
Part No. 648009 HE RE 25 SDS MAX VH STBLANK
GTIN 4013364315501, Customs tariff No. (EU): 82079099, Gross weight: 973.00 g, PU: 1.00 Stk
Technical data
Type | vibration / impact hammer with SDS-max adapter |
Adapter | round Ø18 x 175 mm |
Material | St/bare |
Hole (d1 x l1) | 25.6 x 39 mm |
Length | 260 mm |
Earth rod diameter | 25 mm |
Earth rod type | RE |
Note: It is recommended to use a hammer with a minimum striking force of 26 joules. The maximum drive-in depth depends on the soil conditions. |
Part No. 648029 HE RE 25 SW28 VH BO STBLANK
GTIN 4013364236059, Customs tariff No. (EU): 82079099, Gross weight: 1.60 kg, PU: 1.00 Stk
Technical data
Type | GSH 27, GSH 27 VC, TE 3000 AVR |
Adapter | hexagon SW28 |
Material | St/bare |
Hole (d1 x l1) | 25.6 x 39 mm |
Length | 266 mm |
Earth rod diameter | 25 mm |
Earth rod type | RE |
Part No. 648031 HE RE 25 TES VH HI STBLANK
GTIN 4013364293182, Customs tariff No. (EU): 82079099, Gross weight: 1.51 kg, PU: 1.00 Stk
Technical data
Type | vibration / impact hammer with TE-S adapter |
Adapter | Hilti TE-S |
Material | St/bare |
Hole (d1 x l1) | 25,6 x 39 mm |
Length | 280 mm |
Earth rod diameter | 25 mm |
Earth rod type | RE |