Your dashboard services.
Register to access all tools.

Earthing Pipe with Drilling Spiral

With drilling spiral for earthing of mobile objects such as vehicles, power generators, etc.
Detachable turning handle.

Consisting of:
– Turning handle (Part No. 462 058
military name VG 96953 T10 AB001
stock No. 5975-12-133-7084)

– Earthing pipe (Part No. 462 060
military name VG 96953 T10 AA001
stock No. 5975-12-133-7271)

– Clamping body with knurled screw (Part No. 644 099
military name VG 96953 T10 AC001
stock No. 5975-12-399-5493)

1 Product

Part No. 644000 ERO BSP ASSM10 1000 STTZN

GTIN 4013364030268, Customs tariff No. (EU): 85369095, Gross weight: 4.45 kg, PU: 1.00 Stk


Images

Additional information

Earthing pipe with drilling spiral, St/tZn, 1000 mm long
Earthing pipe with drilling spiral for earthing mobile objects, e.g. vehicles, power generators, etc.; with removable handle
Material: St/tZn
Length: 1000 mm

Brand: DEHN
Type: ERO BSP ASSM10 1000 STTZN
Part No.: 644000
or equivalent.

Certificates

 

Technical data

Material St/tZn
Length 1000 mm
Screw di M10 x 35 mm

Product 644000 was added to Notepad.

Product 644000 was added to the cart.


back to top