Your dashboard services.
Register to access all tools.

Earthing Pipe with Driving Spike

With driving spike for earthing mobile objects, such as vehicles, power generators, etc.

1 Product

Part No. 646000 ERO SSP ASSM8 600 STTZN

GTIN 4013364078161, Customs tariff No. (EU): 73269098, Gross weight: 2.24 kg, PU: 1.00 Stk


Images

Additional information

Earthing pipe with driving spike, St/tZn, 600 mm long
Earthing pipe with driving spike for earthing mobile objects, e.g. vehicles, power generators, etc.
Material: St/tZn
Pipe Ø: 34 mm
Length: 600 mm

Brand: DEHN
Type: ERO SSP ASSM8 600 STTZN
Part No.: 646000
or equivalent.

 

Technical data

Material St/tZn
Pipe Ø 34 mm
Length 600 mm
Screw wing nut M8

Product 646000 was added to Notepad.

Product 646000 was added to the cart.


back to top