Your dashboard services.
Register to access all tools.

Anchoring Pole

For guying rod sections and batten shears, e.g. when traversing telecommunication cables.

1 Product

Part No. 466203 AP L405 TGTZN

GTIN 4013364033009, Customs tariff No. (EU): 85389099, Gross weight: 813.00 g, PU: 1.00 Stk


Images

Additional information

Anchoring pole, MCI/tZn, 405 mm long
Anchoring pole for guying rod sections and batten shears,
e.g. when traversing telecommunication cables
Material of profile: MCI/tZn
Profile: 25 x 25 x 3.6 mm
Length: 405 mm
Design: hole Ø28 mm

Brand: DEHN
Type: AP L405 TGTZN
Part No.: 466203
or equivalent.

Certificates

 

Technical data

Material of profile MCI/tZn
Profile 25 x 25 x 3.6 mm
Length 405 mm
Design hole Ø28 mm

Product 466203 was added to Notepad.

Product 466203 was added to the cart.


back to top