Your dashboard services.
Register to access all tools.

Earthing Cables with Cable Lug / Pin Cable Lug

Made of highly flexible copper conductor, frost-resistant, UV-stabilised.
Packing in accordance with VG 96927-11.

Cable lug, 1x open and pin cable lug size 10

1 Product

Part No. 410720 EL10 L2.05M 1KSO 8.10 1SKS 10

GTIN 4013364032415, Customs tariff No. (EU): 85389099, Gross weight: 292.00 g, PU: 1.00 Stk


Images

Additional information

Earthing cable with cable lug, 1x open and pin cable lug, 2.05 m long
Earthing cable, cable lugs open / closed and with pin cable lug made of highly flexible copper wire, frost-proof
Cable lug, 1x open with pin cable lug
Cable cross section: 10 mm2
Cable length : 2.05 m
Cable lug open: M8 / M10
Pin cable lug: size 10 (w = 4.3)

Brand: DEHN
Type: EL10 L2.05M 1KSO 8.10 1SKS 10
Part No.: 410720
or equivalent.

Certificates

 

Technical data

Cable cross section 10 mm2
Cable length (l1) 2.05 m
Cable lug open M8 / M10
Pin cable lug size 10 (w = 4.3)
Colour black ●

Product 410720 was added to Notepad.

Product 410720 was added to the cart.


Cable lug, 1x open and pin cable lug size 16

1 Product

Part No. 416016 EL16 L1.55M 1KSO 8.10 1SKS 16

GTIN 4013364029484, Customs tariff No. (EU): 85389099, Gross weight: 340.00 g, PU: 1.00 Stk


Images

Additional information

Earthing cable with cable lug, 1x open and pin cable lug, 1.55 m long
Earthing cable, cable lugs open / closed and with pin cable lug made of highly flexible copper wire, frost-proof
Cable lug, 1x open with plug connector
Cable cross section: 16 mm2
Cable length : 1.55 m
Cable lug open: M8 / M10
Pin cable lug: size 16 (w = 5.8)

Brand: DEHN
Type: EL16 L1.55M 1KSO 8.10 1SKS 16
Part No.: 416016
or equivalent.

Certificates

 

Technical data

Cable cross section 16 mm2
Cable length (l1) 1.55 m
Cable lug open M8 / M10
Pin cable lug size 16 (w = 5.8)
Colour black ●

Product 416016 was added to Notepad.

Product 416016 was added to the cart.


Cable lug, 1x closed and pin cable lug size 10

1 Product

Part No. 410606 EL10 L0.65M 1KSG 8 1SKS 10

GTIN 4013364029491, Customs tariff No. (EU): 85389099, Gross weight: 114.30 g, PU: 1.00 Stk


Images

Additional information

Earthing cable with cable lug, 1x closed and pin cable lug, 0.65 m long
Earthing cable with cable lugs open / closed and with pin cable lug made of highly flexible copper wire, frost-proof
Cable lug, 1x closed with pin cable lug
Cable cross section: 10 mm2
Cable length : 0.65 m
Cable lug closed: M8
Hole Ø: 8.5 mm
Pin cable lug: size 10 (w = 4.3)

Brand: DEHN
Type: EL10 L0.65M 1KSG 8 1SKS 10
Part No.: 410606
or equivalent.

Certificates

 

Technical data

Cable cross section 10 mm2
Cable length (l1) 0.65 m
Cable lug closed M8
Pin cable lug size 10 (w = 4.3)
Colour black ●

Product 410606 was added to Notepad.

Product 410606 was added to the cart.


back to top