Earth Resistance Meter Metraclip Earth

For earth loop measurement, category CAT IV.
Easy handling, high-resolution OLED display.
Automatic calibration, Bluetooth interface incl. software.

1 Product

Part No. 578386 EMZ M312N METRACLIP EARTH

GTIN 4013364353329, Customs tariff No. (EU): 90303200, Gross weight: 2.98 kg, PU: 1.00 Stk


Images

Additional information

Earth resistance clamp meter Metraclip Earth
Earth resistance clamp meter for earth loop
measurement.
Easy handling, high-resolution OLED display.
Automatic calibration, Bluetooth interface incl. software.
case.
Display: OLED display
Resistance measuring range: 0.01 to 1 500 ohms
Current measuring range: 0.2 mA to 40 A
Inside diameter clamp: 35 mm
Enclosure material: plastic
Dimensions of tongs: 262 x 95 x 55 mm

Brand: DEHN
Type: EMZ M312N METRACLIP EARTH
Part No.: 578386
or equivalent.

Certificates

 

Technical data

Display OLED display
Resistance measuring range 0.01 to 1 500 ohms
Current measuring range 0.2 mA to 40 A
Category of measurement CAT IV 600 V
Inside diameter clamp 35 mm

Product 578386 was added to Notepad.

Product 578386 was added to the cart.