Earth Resistance Meter GEOHM C

For measuring the earth resistance and soil resistvity, with automatic selection of the measuring range and checking of sensor and auxiliary earth electrode resistance.

1 Product

Part No. 578110 EMG GEOHM C

GTIN 4013364096974, Customs tariff No. (EU): 90303200, Gross weight: 1.20 kg, PU: 1.00 Stk


Images

Additional information

GEOHM C earth resistance meter
GEOHM C earth resistance meter
For earthing resistances and specific earth
resistances with automatic measuring range
selection and testing of the sensor and auxiliary
earthing electrode resistance
Digital LCD indicator
Measuring range 0.01 ... 20 000 OHMS
Measuring frequency 45 ... 200 Hz
3-/4-pole measuring method

Brand: DEHN
Type: EMG GEOHM C
Part No.: 578110
or equivalent.

Certificates

 

Technical data

Display digital LCD display
Resistance measuring range 0.01 to 20 000 Ω
Measuring frequency 45 to 200 Hz
Measuring method 3-/4-pole
Dimensions (l x w x d) 275 x 140 x 65 mm

Product 578110 was added to Notepad.

Product 578110 was added to the cart.