Your dashboard services.
Register to access all tools.

Earth Resistance Meter MI 3123

For all kinds of earth resistance measurement, such as the 4-conductor method (Wenner method) for measuring the soil resistivity and resistance measurements in earth-termination systems.Accessories:
  • Power supply adapter + 6 batteries NiMH AA
  • CD with instruction manual and handbook
  • Calibration certificate for first calibration
  • PC software Euro Link Pro PLUS according to ZVEH for Smartec incl. USB/RS232 cable
  • Padded carrying bag and hand strap
The earthing test leads, test clamps and augers must be ordered separately.

1 Product

Part No. 578351 EMG METREL MI 3123

GTIN 4013364356429, Customs tariff No. (EU): 90303370, Gross weight: 3260.00 g, PU: 1.00 Stk

Predecessor

Images

Additional information

Earth resistance meter MI3123
Earth resistance meter MI3123 for measuring
the ground resistance
Display: digital LCD display
Resistance measuring range acc. to EN 61557: 0.67 to 9 999 ohms
Measuring method: earth resistance, earth resistivity
Frequency of the test voltage: 125 Hz
Measurement category: CAT IV

Brand: DEHN
Type: EMG METREL MI 3123
Part No.: 578351
or equivalent.

Certificates

 

Technical data

Display digital LCD display
Resistance measuring range acc. to EN 61557 0.67 to 9 999 ohms
Measuring method earth resistance, earth resistivity
Frequency of the test voltage 125 Hz
Measurement category CAT IV
Dimensions (l x w x d) 135 x 230 x 75 mm

Product 578351 was added to Notepad.

Product 578351 was added to the cart.


back to top