Your dashboard services.
Register to access all tools.

Anchors for Rigid Foam Boards

For fixing conductor, flat strip and rod holders in external thermal insulation composite systems.
With star drive (TX40).
Mounting with wood screws Ø4.5 mm.

This anchor may only be used for fixing conductor holders if there is no additional traction on the down conductor.

Short design

1 Product

Part No. 200600 HSPD HS4.5 L50 PA

GTIN 4013364098220, Customs tariff No. (EU): 39269097, Gross weight: 5.60 g, PU: 50.00 Stk


Images

Additional information

Anchor for rigid foam boards, short
Anchor for rigid foam boards
For fixing conductor and rod holders in external thermal
insulation composite systems
To be mounted with wood screws Ø4.5 mm
Material: PA
Thickness of insulating material: 60 mm
Anchoring depth / length: 50 mm
Working load of styrofoam PS20: 35 N
Working load of rigid foam plates: 60 N

Brand: DEHN
Type: HSPD HS4.5 L50 PA
Part No.: 200600
or equivalent.

 

Technical data

Material PA
Thickness of insulating material 60 mm
Anchoring depth / length 50 mm

Product 200600 was added to Notepad.

Product 200600 was added to the cart.


Long design

1 Product

Part No. 200601 HSPD HS4.5 L85 PA

GTIN 4013364098237, Customs tariff No. (EU): 39269097, Gross weight: 8.60 g, PU: 50.00 Stk


Images

Additional information

Anchor for rigid foam boards, short
Anchor for rigid foam boards
For fixing conductor and rod holders in external thermal
insulation composite systems
To be mounted with wood screws Ø4.5 mm
Material: PA
Thickness of insulating material: 100 mm
Anchoring depth / length: 85 mm
Working load of styrofoam PS20: 60 N
Working load of rigid foam plates: 85 N

Brand: DEHN
Type: HSPD HS4.5 L85 PA
Part No.: 200601
or equivalent.

 

Technical data

Material PA
Thickness of insulating material 100 mm
Anchoring depth / length 85 mm

Product 200601 was added to Notepad.

Product 200601 was added to the cart.


back to top