Your dashboard services.
Register to access all tools.

Anti-Corrosion Tape

For wrapping aboveground and underground connections.
In reels, length 10 m, UV-stabilised.

2 Products

Part No. 556125 KSB 50 L10M

GTIN 4013364028517, Customs tariff No. (EU): 68071000, Gross weight: 730.00 g, PU: 24.00 Stk


Images

Additional information

Anti-corrosion tape (width: 50 mm)
Anti-corrosion tape
For wrapping underground and
aboveground connections
For use in the soil
delivered in reels, length: 10 m
UV-stabilised
Material: petrolatum
Length: 10 m
Width: 50 mm

Brand: DEHN
Type: KSB 50 L10M
Part No.: 556125
or equivalent.

Certificates

 

Technical data

Material petrolatum
Length 10 m
Width 50 mm

Product 556125 was added to Notepad.

Product 556125 was added to the cart.

Part No. 556130 KSB 100 L10M

GTIN 4013364028524, Customs tariff No. (EU): 68071000, Gross weight: 1.28 kg, PU: 12.00 Stk


Images

Additional information

Anti-corrosion tape (width: 100 mm)
Anti-corrosion tape
For wrapping underground and
aboveground connections
For use in the soil
delivered in reels, length: 10 m
UV-stabilised
Material: petrolatum
Length: 10 m
Width: 100 mm

Brand: DEHN
Type: KSB 100 L10M
Part No.: 556130
or equivalent.

Certificates

 

Technical data

Material petrolatum
Length 10 m
Width 100 mm

Product 556130 was added to Notepad.

Product 556130 was added to the cart.


back to top